2D Search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drag and drop file here, browse or
Supported file formats: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

82-403300-2-07640

Expand Table
1/5
Drawing number
DWGNR
Design variant
DESIGN
(di) Inside-Ø (IR)
DIIR [mm]
(Li) Pitch circle-Ø (IR)
LI [mm]
(ni) No. of holes (IR)
NI
Bolt size (IR)
DBIR [mm]
(da) Outside-Ø (IR)
DAIR [mm]
Height (IR)
HIR [mm]
Material (IR)
MATIR
(Di) Inside-Ø (OR)
DIAR [mm]
(La) Pitch circle-Ø (OR)
LA [mm]
(na) No. of holes (OR)
NA
Bolt size (OR)
DBAR [mm]
(Da) Outside-Ø (OR)
DAAR [mm]
Height (OR)
HAR [mm]
Material (OR)
MATAR
Weight
G [kg]
1
2
3
4
5
6
7
8
82-402199/2-07625
Standard design
1920.0
2065.0
52
M30
2164.0
117.0
42CrMo4V
2168.0
2295
52
M30
2350.00
150.0
42CrMo4V
1238.0
82-402622/2-07630
Standard design
2336.0
2485.0
60
M30
2587.0
117.0
42CrMo4V
2590.0
2715
60
M30
2770.00
150.0
42CrMo4V
1495.0
82-402950/2-07635
Standard design
2646.0
2815.0
60
M30
2915.0
117.0
42CrMo4V
2918.0
3045
60
M30
3100.00
150.0
42CrMo4V
1764.0
82-403300/2-07640
Standard design
3006.0
3165.0
66
M30
3265.0
117.0
42CrMo4V
3268.0
3395
66
M30
3450.00
150.0
42CrMo4V
1935.0
82-502559/2-06970
Standard design
2250.0
2410.0
60
M30
2524.0
138.0
42CrMo4V
2522.0
2670
60
M30
2725.00
178.0
42CrMo4V
1892.0
82-503040/2-06975
Standard design
2720.0
2890.0
72
M30
3005.0
138.0
42CrMo4V
3002.0
3150
72
M30
3205.00
178.0
42CrMo4V
2295.0
82-503520/2-06980
Standard design
3200.0
3370.0
78
M30
3485.0
138.0
42CrMo4V
3482.0
3630
78
M30
3685.00
178.0
42CrMo4V
2657.0
82-503839/2-06985
Standard design
3520.0
3690.0
84
M30
3804.0
138.0
42CrMo4V
3801.0
3950
84
M30
4005.00
178.0
42CrMo4V
2905.0
Show compressed display (8 products)
Order number82-403300-2-07640
ShorttextDouble Axial Slewing Rings
Latest change28.03.2024 11:37:00
Unit

Classifications

CNS

CNSERPBASE Object Properties

ECLASS 14.0

23-05-14-90 Slewing bearing (unspecified)
Compare multiple parts
Add at least 2 products with