2D Search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drag and drop file here, browse or
Supported file formats: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

90-200541-0-07023

Expand Table
1/5
Drawing number
DWGNR
Design variant
DESIGN
(di) Inside-Ø (IR)
DIIR [mm]
(diZ) Inside-Ø (IR_Spigot)
DIZIR [mm]
(Li) Pitch circle-Ø (IR)
LI [mm]
(ni) No. of holes (IR)
NI
Bolt size (IR)
DBIR [mm]
(b) Inside-Ø (IR_Flange)
B [mm]
(da) Outside-Ø (IR)
DAIR [mm]
Height (IR)
HIR [mm]
Material (IR)
MATIR
(Di) Inside-Ø (OR)
DIAR [mm]
(a) Outside-Ø (OR_Flange)
A [mm]
(La) Pitch circle-Ø (OR)
LA [mm]
(na) No. of holes (OR)
NA
Bolt size (OR)
DBAR [mm]
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
90-200311/0-07002
Standard design
204.0
232.0
12
M16
269
312.5
44.0
C45N
315.5
353
390
8
M16
90-200411/0-07012
Standard design
304.0
332.0
12
M16
369
412.5
44.0
C45N
415.5
453
490
8
M16
90-200541/0-07022
Standard design
434.0
462.0
14
M16
499
542.5
44.0
C45N
545.5
583
620
10
M16
90-200641/0-07032
Standard design
534.0
562.0
16
M16
599
642.5
44.0
C45N
645.5
683
720
12
M16
90-200741/0-07042
Standard design
634.0
662.0
16
M16
699
742.5
44.0
C45N
745.5
783
820
12
M16
90-200841/0-07052
Standard design
734.0
762.0
18
M16
799
842.5
44.0
C45N
845.5
883
920
14
M16
90-200941/0-07062
Standard design
834.0
862.0
20
M16
899
942.5
44.0
C45N
945.5
983
1020
16
M16
90-201091/0-07072
Standard design
984.0
1012.0
20
M16
1049
1092.5
44.0
C45N
1095.5
1133
1170
16
M16
90-200311/0-07003
Precision version
205 +0.07
232.0
12
M16
269
312.5
44.0
C45N
315.5
353
390
8
M16
90-200411/0-07013
Precision version
305 +0.08
332.0
12
M16
369
412.5
44.0
C45N
415.5
453
490
8
M16
90-200541/0-07023
Precision version
435 +0.10
462.0
14
M16
499
542.5
44.0
C45N
545.5
583
620
10
M16
90-200641/0-07033
Precision version
535 +0.11
562.0
16
M16
599
642.5
44.0
C45N
645.5
683
720
12
M16
90-200741/0-07043
Precision version
635 +0.13
662.0
16
M16
699
742.5
44.0
C45N
745.5
783
820
12
M16
90-200841/0-07053
Precision version
735 +0.13
762.0
18
M16
799
842.5
44.0
C45N
845.5
883
920
14
M16
90-200941/0-07063
Precision version
835 +0.14
862.0
20
M16
899
942.5
44.0
C45N
945.5
983
1020
16
M16
90-201091/0-07073
Precision version
985 +0.14
1012.0
20
M16
1049
1092.5
44.0
C45N
1095.5
1133
1170
16
M16
90-320955/0-06015
Standard design
805.0
845.0
30
M20
893
955.0
71.0
C45N
955.0
1017
1060
30
M20
90-321055/0-06025
Standard design
905.0
945.0
30
M20
993
1055.0
71.0
C45N
1055.0
1117
1160
30
M20
90-321155/0-06035
Standard design
1005.0
1045.0
36
M20
1093
1155.0
71.0
C45N
1155.0
1217
1260
36
M20
Show compressed display (22 products)
Order number90-200541-0-07023
ShorttextBall Slewing Rings with flange rings
Latest change28.03.2024 11:37:00
Unit

Classifications

CNS

CNSERPBASE Object Properties

ECLASS 14.0

23-05-14-90 Slewing bearing (unspecified)
Compare multiple parts
Add at least 2 products with