2D Search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file hereor
Supported file formats: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

AWM20-01

Expand Table
EN
1/5
Body size
BODY
Thread type
THREAD1
Port size
PORT
Mounting
OPTIONA
Float type auto drain
OPTIONB
Pressure gauge/Digital pressure switch
OPTIONC
Set pressure range
SEMISTANDARDD
Bowl
SEMISTANDARDE
Drain port
SEMISTANDARDF
Exhaust mechanism
SEMISTANDARDG
Flow direction
SEMISTANDARDH
Pressure unit
SEMISTANDARDI
Thread on/off
THREAD2
1
2
3
20
(-) Rc
(01) 1/8
(-) Without mounting option
(-) Without auto drain
(-) Without pressure gauge
(-) 0.05 to 0.85 MPa setting
(-) Polycarbonate bowl
(-) With drain cock
(-) Relieving type
(-) Flow direction: Left to right
(-) Name plate, caution plate for bowl and pressure gauge in imperial units: MPa
on
30
(-) Rc
(02) 1/4
(-) Without mounting option
(-) Without auto drain
(-) Without pressure gauge
(-) 0.05 to 0.85 MPa setting
(-) Polycarbonate bowl
(-) With drain cock
(-) Relieving type
(-) Flow direction: Left to right
(-) Name plate, caution plate for bowl and pressure gauge in imperial units: MPa
on
40
(-) Rc
(02) 1/4
(-) Without mounting option
(-) Without auto drain
(-) Without pressure gauge
(-) 0.05 to 0.85 MPa setting
(-) Polycarbonate bowl
(-) With drain cock
(-) Relieving type
(-) Flow direction: Left to right
(-) Name plate, caution plate for bowl and pressure gauge in imperial units: MPa
on
Show compressed display (3 configurable products)
ShorttextMist Separator Regulator
Latest change03.09.2025 09:12:43
Unit

Classifications

By Functionality

BYFUNC_FILTERING Filtering

By Categories

Filter Filter
Automation Automation
Maintenance_units Maintenance units

CNS

CNSERPBASE Object Properties

ECLASS 14.0

51-05-02-01 Filter regulator (pneumatics)
51-05-02-90 Filter regulator and Precision filter regulator (pneumatics, unspecified)

ECLASS 13.0

51-05-02-01 Filter regulator (pneumatics)
51-05-02-90 Filter regulator and Precision filter regulator (pneumatics, unspecified)

ECLASS 12.0

51-05-02-90 Filter regulator and Precision filter regulator (pneumatics, unspecified)

ECLASS 10.1

27-29-29-90 Filter regulator (pneumatics, unspecified)

ECLASS 6.2

27-29-29-90 Filter regulator (pneumatics, unclassified)