Filter
3D Search
2D Search
Color
Catalogs
Compare
EN
2D Search
Sketch the part you are looking for or have a photo described in text form
Sketch search
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Drop file here
or
File selection
Click & Paste
Supported file formats:
.PNG, .JPG, .JPEG, .WEBP
...
Blohm
Joints
B0554 - Rod ends with plain bearing, internal thread, narrow head, DIN ISO 12240-1 maintenance-free
Blohm
Joints
B0554 - Rod ends with plain bearing, internal thread, narrow head, DIN ISO 12240-1 maintenance-free
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
B0554.30
Vertical Mode
Expand Table
Preferred catalog language
EN
Reset filters
1/5
Preview Image
PREVIEWPERLINE
Order No.
BESTBLOHM
Version
AUSF
Rotation
ROT [mm]
Diameter
D [mm]
thread
D1 [mm]
Diameter
D2 [mm]
Diameter
D3 [mm]
distance
A [mm]
width
B [mm]
width
B1 [mm]
height
H [mm]
height
H1 [mm]
Kugel
K [mm]
Length
L [mm]
Length
L1 [mm]
Key-wide
SW [mm]
Winkel a
W [°]
Dynamic load rating
TZD [kN]
Static load rating
TZS [kN]
Approx. weight
GEW [kg]
Description
BS
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
B0554.06
Rechtsgewinde
0
6
M6x1,0
10.0
13
30
21
5.0
6
4.4
10.0
11
40.5
11
13
3.6
8.15
0.0160
Infotext
B0554.08
Rechtsgewinde
0
8
M8x1,25
12.5
16
36
24
5.0
8
6.0
13.0
15
48.0
14
15
5.8
12.90
0.0280
Infotext
B0554.10
Rechtsgewinde
0
10
M10x1,5
15.0
19
43
29
6.5
9
7.0
16.0
20
57.5
17
12
8.7
17.60
0.0500
Infotext
B0554.10125
Rechtsgewinde
0
10
M10X1,25
15.0
19
43
29
6.5
9
7.0
16.0
20
57.5
17
12
8.7
17.60
0.0500
Infotext
B0554.12
Rechtsgewinde
0
12
M12x1,75
17.5
22
50
34
6.5
10
8.0
18.0
23
67.0
19
11
11.4
24.50
0.0860
Infotext
B0554.12125
Rechtsgewinde
0
12
M12X1,25
17.5
22
50
34
6.5
10
8.0
18.0
23
67.0
19
11
11.4
24.50
0.0860
Infotext
B0554.17
Rechtsgewinde
0
17
M16x2,0
24.0
30
67
46
10.0
14
14.0
25.0
34
90.0
27
10
22.4
45.00
0.1900
Infotext
B0554.20
Rechtsgewinde
0
20
M20x1,5
27.5
35
77
53
10.0
16
16.0
29.0
40
103.5
32
9
31.5
60.00
0.3200
Infotext
B0554.25
Rechtsgewinde
0
25
M24x2,0
33.5
42
94
64
12.0
20
20.0
35.5
48
126.0
36
7
51.0
83.00
0.5600
Infotext
B0554.30
Rechtsgewinde
0
30
M30x2,0
40.0
50
110
73
15.0
22
22.0
40.7
56
146.5
41
6
66.5
110.00
0.8900
Infotext
B0554.061
Linksgewinde
0
6
M6x1,0
10.0
13
30
21
5.0
6
4.4
10.0
11
40.5
11
13
3.6
8.15
0.0160
Infotext
B0554.081
Linksgewinde
0
8
M8x1,25
12.5
16
36
24
5.0
8
6.0
13.0
15
48.0
14
15
5.8
12.90
0.0280
Infotext
B0554.101
Linksgewinde
0
10
M10x1,5
15.0
19
43
29
6.5
9
7.0
16.0
20
57.5
17
12
8.7
17.60
0.0500
Infotext
B0554.101251
Linksgewinde
0
10
M10X1,25
15.0
19
43
29
6.5
9
7.0
16.0
20
57.5
17
12
8.7
17.60
0.0500
Infotext
B0554.121
Linksgewinde
0
12
M12x1,75
17.5
22
50
34
6.5
10
8.0
18.0
23
67.0
19
11
11.4
24.50
0.0860
Infotext
B0554.121251
Linksgewinde
0
12
M12X1,25
17.5
22
50
34
6.5
10
8.0
18.0
23
67.0
19
11
11.4
24.50
0.0860
Infotext
B0554.171
Linksgewinde
0
17
M16x2,0
24.0
30
67
46
10.0
14
14.0
25.0
34
90.0
27
10
22.4
45.00
0.1900
Infotext
B0554.201
Linksgewinde
0
20
M20x1,5
27.5
35
77
53
10.0
16
16.0
29.0
40
103.5
32
9
31.5
60.00
0.3200
Infotext
Show compressed display (20 configurable products)
Part information
Similar parts
Request for quote (RFQ)
Blohm
- B0554
Order number
B0554.30
Shorttext
Rod ends with plain bearing, internal thread, narrow head, DIN ISO 12240-1 maintenance-free
Latest change
24.02.2025 10:53:40
Unit
Keywords
Joints
Rod ends
head
internal thread
narrow
plain bearing
Classifications
CNS
CNSERPBASE Object Properties
CNSPHYPROP Physical Properties
Standards
ISO-1x-12x-ISO 12240 ISO 12240