Filter
3D Search
2D Search
Color
Catalogs
Compare
EN
2D Search
Sketch the part you are looking for or have a photo described in text form
Sketch search
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Drop file here
or
File selection
Click & Paste
Supported file formats:
.PNG, .JPG, .JPEG, .WEBP
...
Blohm
Joints
B0556 - Rod ends with plain bearing, internal thread, steel, DIN ISO 12240-1 can be re-lubricated
Blohm
Joints
B0556 - Rod ends with plain bearing, internal thread, steel, DIN ISO 12240-1 can be re-lubricated
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
B0556.30
Vertical Mode
Expand Table
Preferred catalog language
EN
Reset filters
1/5
Preview Image
PREVIEWPERLINE
Order No.
BESTBLOHM
Material
MATERIAL
Version
AUSF
Rotation
ROT [mm]
Diameter
D [mm]
thread
D1 [mm]
Diameter
D2 [mm]
Diameter
D3 [mm]
Diameter
D4 [mm]
distance
A [mm]
width
B [mm]
width
B1 [mm]
height
H [mm]
height
H1 [mm]
Kugel
K [mm]
Length
L [mm]
Length
L1 [mm]
Key-wide
SW [mm]
Winkel a
W [°]
Dynamic load rating
TZD [kN]
Static load rating
TZS [kN]
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
B0556.06
steel
Rechtsgewinde
0
6
M6x1,0
10.0
13
9.0
30
18
5.0
9
6.75
12.700
12
39
11
13
4.30
7.20
B0556.08
steel
Rechtsgewinde
0
8
M8x1,25
12.5
16
10.4
36
22
5.0
12
9.00
15.875
16
47
14
14
7.20
11.60
B0556.10
steel
Rechtsgewinde
0
10
M10x1,5
15.0
19
12.9
43
26
6.5
14
10.50
19.050
20
56
17
13
10.00
14.50
B0556.12
steel
Rechtsgewinde
0
12
M12x1,75
17.5
22
15.4
50
30
6.5
16
12.00
22.225
22
65
19
13
13.40
17.00
B0556.14
Tempered steel
Rechtsgewinde
0
14
M14x2,0
20.0
25
16.9
57
34
8.0
19
13.50
25.400
25
74
22
16
17.00
24.00
B0556.16
Tempered steel
Rechtsgewinde
0
16
M16x2,0
22.0
27
19.4
64
40
8.0
21
15.00
28.575
28
84
22
15
21.60
28.50
B0556.18
Tempered steel
Rechtsgewinde
0
18
M18x1,5
25.0
31
21.9
71
44
10.0
23
16.50
31.750
32
93
27
15
26.00
42.50
B0556.20
Tempered steel
Rechtsgewinde
0
20
M20x1,5
27.5
34
24.4
77
50
10.0
25
18.00
34.925
33
102
30
14
31.50
42.50
B0556.22
Tempered steel
Rechtsgewinde
0
22
M22x1,5
30.0
38
25.8
84
54
12.0
28
20.00
38.100
37
111
32
15
38.00
57.00
B0556.25
Tempered steel
Rechtsgewinde
0
25
M24x2,0
33.5
42
29.6
94
60
12.0
31
22.00
42.860
42
124
36
15
47.50
68.00
B0556.30
Tempered steel
Rechtsgewinde
0
30
M30x2,0
40.0
50
34.8
110
70
15.0
37
25.00
50.800
51
145
41
17
64.00
88.00
B0556.051
steel
Linksgewinde
0
5
M5x0,8
8.5
11
7.7
27
16
4.0
8
6.00
11.110
10
35
9
13
3.25
5.70
B0556.061
steel
Linksgewinde
0
6
M6x1,0
10.0
13
9.0
30
18
5.0
9
6.75
12.700
12
39
11
13
4.30
7.20
B0556.081
steel
Linksgewinde
0
8
M8x1,25
12.5
16
10.4
36
22
5.0
12
9.00
15.875
16
47
14
14
7.20
11.60
B0556.101
steel
Linksgewinde
0
10
M10x1,5
15.0
19
12.9
43
26
6.5
14
10.50
19.050
20
56
17
13
10.00
14.50
B0556.121
steel
Linksgewinde
0
12
M12x1,75
17.5
22
15.4
50
30
6.5
16
12.00
22.225
22
65
19
13
13.40
17.00
B0556.141
Tempered steel
Linksgewinde
0
14
M14x2,0
20.0
25
16.9
57
34
8.0
19
13.50
25.400
25
74
22
16
17.00
24.00
B0556.161
Tempered steel
Linksgewinde
0
16
M16x2,0
22.0
27
19.4
64
40
8.0
21
15.00
28.575
28
84
22
15
21.60
28.50
B0556.181
Tempered steel
Linksgewinde
0
18
M18x1,5
25.0
31
21.9
71
44
10.0
23
16.50
31.750
32
93
27
15
26.00
42.50
Show compressed display (24 configurable products)
Part information
Similar parts
Request for quote (RFQ)
Blohm
- B0556
Order number
B0556.30
Shorttext
Rod ends with plain bearing, internal thread, steel, DIN ISO 12240-1 can be re-lubricated
Latest change
24.02.2025 10:53:40
Unit
Keywords
Joints
Rod ends
internal thread
plain bearing
steel
Classifications
CNS
CNSERPBASE Object Properties
Order Number
B0556.30
Certificate RoHS
Yes
Customs Tariff Number
84833080
Maintenance Intervals
Maintenance interval see operating instructions
CNSPHYPROP Physical Properties
Standards
ISO-1x-12x-ISO 12240 ISO 12240