Filter
3D Search
2D Search
Color
Catalogs
Compare
EN
2D Search
Sketch the part you are looking for or have a photo described in text form
Sketch search
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Drop file here
or
File selection
Click & Paste
Supported file formats:
.PNG, .JPG, .JPEG, .WEBP
...
PRiCi FA
Small parts
Round Wire Springs , Tension Springs , Torsion Springs
FQ24C - U-shaped nitrogen spring head installation
PRiCi FA
Small parts
Round Wire Springs , Tension Springs , Torsion Springs
FQ24C - U-shaped nitrogen spring head installation
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
FQ24C22050
Vertical Mode
Expand Table
Preferred catalog language
EN
Reset filters
1/5
Model
MODEL
type
LV1
Cylinder material
MAT1
Piston rod material
MAT2
Bushing material
MAT3
Front end material
MAT4
Cylinder surface treatment
SUR1
Piston rod material
SUR2
Front end surface treatment
SUR3
Use gas
GAS
Service temperature
STM
Code
CODE
No.
VAR02
Bore
FIX02 [mm]
route or distance of travel
FIX04 [mm]
When the maximum length of nitrogen reaction force (20 ℃) is - 10mm
FIX06 [kgf]
1
FQ24C22050
Head-mounted U-shaped
STKM11A
S20C
-
Q235
Baking paint (black matt)
hard chrome plating
chromate treatment
N2
-20℃~60℃
FQ24C
22050
22
50
27
Show compressed display (1 configurable product)
Part information
Similar parts
Request for quote (RFQ)
PRiCi FA
- FQ24C
Order number
P_FQ24C22050
Shorttext
U-shaped nitrogen spring head installation
Latest change
17.10.2023 03:13:37
Unit
Keywords
Round Wire
Small parts
Springs
Tension Springs
Torsion Springs
Classifications
CNS
CNSERPBASE Object Properties