Filter
3D Search
2D Search
Color
Catalogs
Compare
EN
2D Search
Sketch the part you are looking for or have a photo described in text form
Sketch search
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Drop file here
or
File selection
Click & Paste
Supported file formats:
.PNG, .JPG, .JPEG, .WEBP
Keywords: 5
99
Units
99
File types
99
PRiCi FA
Material
(MAT)
83
Code
(CODE)
99
d
(FIX02)
6
Fmax
(FIX06)
2
F
(FIX08)
2
Datum spring constant
(FIX04)
1
Filter
PRiCi FA CAD Catalog
Round Wire Springs , Tension Springs , Torsion Springs
Here you will find the CAD models of PRiCi FA
Add folder search
Preferred catalog language
EN
Catalog filter
All delivery countries/regions
All markets
...
PRiCi FA
Small parts
Round Wire Springs , Tension Springs , Torsion Springs
PRiCi FA
Small parts
Round Wire Springs , Tension Springs , Torsion Springs
KGHG,KGHGM,KGHGC
Through-hole type of fixed seat of circular spring
KGHE
Internal Thread Type of Circular Spring Fixed Seat
SP-WY
Wire Spring Outer Diameter Reference Spring Steel WY
SP-WR
Wire Spring Outer Diameter Reference Spring Steel WR
SP-WF
Wire Spring Outer Diameter Reference Spring Steel WF
SP-WL
Wire Spring Outer Diameter Reference Spring Steel WL
SP-WT
Wire Spring Outer Diameter Reference Spring Steel WT
SP-WM
Wire Spring Outer Diameter Reference Spring Steel WM
SP-WH
Wire Spring Outer Diameter Reference Spring Steel WH
SP-WB
Wire Spring Outer Diameter Reference Spring Steel WB
SP-VUF,SP-VUR,SP-VUL,SP-VUM
Reference Type of Inner Diameter of Cir...
SP-UV
Standard Stainless Steel Type for Outer Diameter of Circular Spring ...
SP-UR
Standard Stainless Steel Type for Outer Diameter of Circular Spring ...
SP-UY
Standard Stainless Steel Type for Outer Diameter of Circular Spring ...
SP-UF
Standard Stainless Steel Type for Outer Diameter of Circular Spring ...
SP-UL
Standard Stainless Steel Type for Outer Diameter of Circular Spring ...
SP-UTT
Standard Stainless Steel Type for Outer Diameter of Circular Spring ...
SP-UM
Standard Stainless Steel Type for Outer Diameter of Circular Spring ...
SP-UH
Standard Stainless Steel Type for Outer Diameter of Circular Spring ...
SP-UBB
Standard Stainless Steel Type for Outer Diameter of Circular Spring ...
SP-NWL,SP-NWM
Circular spring inner diameter reference type NWL NWM
SP-FWR,SP-FWF,SP-FWT,SP-FUR,SP-FUF,SP-FUT
L-Dimension S...
SP-PBSWP
For round wire spring ball slide
SP-WFH
Heat-resistant round wire coil spring - 60% compression
SP-WLH
Heat-resistant round wire coil spring - 50% compression
SP-WHH
Heat-resistant round wire coil spring - 35% compression
SP-WMH
Heat-resistant round wire coil spring - 40% compression
SP-AWA,SP-AUA
Ultra-light load type of tension spring
SP-AWY,SP-AUY,SP-BWY,SP-BUY
Ultra-light load type of tension spring
SP-AWU,SP-AUU,SP-BWU,SP-BUU
Light Load Type of Tension Spring
SP-AWS,SP-AUS,SP-BWS,SP-BUSS
Medium Load Type of Tension Spring
SP-AWF
Heavy Load Type of Tension Spring
SP-AWT,SP-AUT,SP-BWT,SP-BUT
Heavy Load Type of Tension Spring
SP-WFSP,SP-UFSP,SP-BWFSP,SP-BUFSP
Freely specified type of tension ...
SP-LWS,SP-LUS
Stretch Spring Lengthened Medium Load Type
PLWSH,PLUSH
Tensile spring belt hook assembly
PBSPO,PSBSPO,PBSPOZ,PSBSPOZ
Pillar groove type for tension spring
PASPO,PAIPO,PAIPOZ,PSASPO,PSAIPO,PSAIPOZ
Pillar Pass for Tension Spring
PTGH11CB,PTGH11S
Pillar hook for tension spring
SP-UA90R,SP-UA90L,SP-UA135R,SP-UA135L,SP-UA180R,SP-UA180L
PSRBN,PSSRBN
Disc springs
FQ21P
Bracket for nitrogen spring installation
FQ22P
Bracket for nitrogen spring installation
FQ26C
gas spring
FQ27C
gas spring
FQ11C
gas spring
FQ13C
gas spring
PARPO,PSARPO
Tension spring for pillar-hexagon bolt type
FQ24C
U-shaped nitrogen spring head installation
FQ25C
Nitrogen spring installation directional type
FQ12C
Gas springs
FQ14C
gas spring
FQ15S
gas spring
Keywords
Small parts
Torsion Springs
Springs
Round Wire
Tension Springs
Branches:
China
昆山市
昆山泰润斯自动化科技有限公司
江苏省苏州市昆山市巴城镇石牌长发路617号
昆山市
0512-57107377
0512-57107399
cs@mail-prici.com.cn
https://www.prici.com.cn