2D Search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file hereor
Supported file formats: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

SP-WB3-5

Expand Table
EN
1/5
Model
MODEL
Material
MAT
Code
CODE
D
VAR10 [mm]
L
VAR15 [mm]
d
FIX02 [mm]
Compression length
FIX04 [mm]
Fmax
FIX06 [mm]
Load
FIX08 [N]
PDF
FIX95
1
SP-WB3-5
Spring steel
SP-WB
3
5
0.40
3.20
1.30
4.90
PDF
Show compressed display (1 configurable product)
Order numberW_WB3-5
ShorttextWire Spring Outer Diameter Reference Spring Steel WB
Latest change17.10.2023 03:13:38
Unit

Classifications

CNS

CNSERPBASE Object Properties