Filter
3D Search
2D Search
Color
Catalogs
Compare
EN
2D Search
Sketch the part you are looking for or have a photo described in text form
Sketch search
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Drop file here
or
File selection
Click & Paste
Supported file formats:
.PNG, .JPG, .JPEG, .WEBP
...
PRiCi FA
Small parts
Round Wire Springs , Tension Springs , Torsion Springs
SP-UH - Standard Stainless Steel Type for Outer Diameter of Circular Spring UH
PRiCi FA
...
Round Wire Springs , Tension Springs , Torsion Springs
SP-UH - Standard Stainless Steel Type for Outer Diameter of Circular Spring UH
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
SP-UH4-5
Vertical Mode
Expand Table
Preferred catalog language
EN
Reset filters
1/5
Model
MODEL
Material
MAT
Code
CODE
D
VAR10 [mm]
L
VAR15 [mm]
d
FIX02 [mm]
Compression length
FIX04 [mm]
Fmax
FIX06 [mm]
N{kgf}max.
FIX08 [N{kgf}]
Fa%
FIX12
PDF
FIX95
1
SP-UH4-5
SUS304-WPB
SP-UH
4
5
0.45
2.70
1.50
4.4{ 0.45}
30
PDF
Show compressed display (1 configurable product)
Part information
Similar parts
Request for quote (RFQ)
PRiCi FA
- SP-UH
Order number
M_UH4-5
Shorttext
Standard Stainless Steel Type for Outer Diameter of Circular Spring UH
Latest change
17.10.2023 03:13:37
Unit
Keywords
Round Wire
Small parts
Springs
Tension Springs
Torsion Springs
Classifications
CNS
CNSERPBASE Object Properties