Filter
3D Search
2D Search
Color
Catalogs
Compare
EN
2D Search
Sketch the part you are looking for or have a photo described in text form
Sketch search
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Drop file here
or
File selection
Click & Paste
Supported file formats:
.PNG, .JPG, .JPEG, .WEBP
...
PRiCi FA
Small parts
Buckling ring, thread sleeve, steel ball, oil nozzle and scale
MSSA - Straight bar locating pin - positive tolerance - straight bar type
PRiCi FA
...
Buckling ring, thread sleeve, steel ball, oil nozzle and scale
MSSA - Straight bar locating pin - positive tolerance - straight bar type
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
MSSA1-6
Vertical Mode
Expand Table
Preferred catalog language
EN
Reset filters
1/5
Model
MODEL
LV1 type
LV1
Material
MAT
Hardness
HN
Code
CODE
D
VAR10 [mm]
L
VAR15 [mm]
l1
FIX02 [mm]
PDF
FIX95
1
MSSA1-6
Positive tolerance - straight bar type
Equivalent to SUJ2
58HRC~
MSSA
1.00
6
0.4
XXZL
Show compressed display (1 configurable product)
Part information
Similar parts
Request for quote (RFQ)
PRiCi FA
- MSSA
Order number
MYMSSA1-6
Shorttext
Straight bar locating pin - positive tolerance - straight bar type
Latest change
17.10.2023 03:13:39
Unit
Keywords
Buckling
Small parts
nozzle
oil
ring
scale
sleeve
steel ball
thread
Classifications
CNS
CNSERPBASE Object Properties