2D Search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drag and drop file here, browse or
Supported file formats: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

B0097.316X120

Expand Table
1/5
Preview Image
PREVIEWPERLINE
Order No.
BESTBLOHM
Surface finish bod
OBFG
Main colour
FARBEG
Main material
MATERIAL
Steel code
SS
Grade
FESTKL
Thread
D [mm]
Length
L [mm]
Length
LS [mm]
Length
LG [mm]
Width across flats
SW [mm]
Height
E [mm]
Length
K [mm]
Approx. weight
GEW [kg]
Description
BS
Normen
NORM
Screw surface finishes
SCHOB
RoHS
ROHS
Customs tariff number
ZTN
156
157
158
159
160
161
162
163
164
165
166
167
168
169
170
171
172
173
B0097.312X90
bright
black
Steel
-
10.9
M 12
90
51.25
60
19.0
21.10
7.5
0.0890
Infotext
Overview of standards for fasteners
Technical note
Yes
73181520
B0097.312X100
bright
black
Steel
-
10.9
M 12
100
61.25
70
19.0
21.10
7.5
0.0975
Infotext
Overview of standards for fasteners
Technical note
Yes
73181520
B0097.312X110
bright
black
Steel
-
10.9
M 12
110
71.25
80
19.0
21.10
7.5
0.1069
Infotext
Overview of standards for fasteners
Technical note
Yes
73181520
B0097.312X120
bright
black
Steel
-
10.9
M 12
120
81.25
90
19.0
21.10
7.5
0.1150
Infotext
Overview of standards for fasteners
Technical note
Yes
73181520
B0097.316X60
bright
black
Steel
-
10.9
M 16
60
12.00
22
24.0
26.75
10.0
0.1181
Infotext
Overview of standards for fasteners
Technical note
Yes
73181520
B0097.316X70
bright
black
Steel
-
10.9
M 16
70
22.00
32
24.0
26.75
10.0
0.1331
Infotext
Overview of standards for fasteners
Technical note
Yes
73181520
B0097.316X80
bright
black
Steel
-
10.9
M 16
80
32.00
42
24.0
26.75
10.0
0.1486
Infotext
Overview of standards for fasteners
Technical note
Yes
73181520
B0097.316X90
bright
black
Steel
-
10.9
M 16
90
42.00
52
24.0
26.75
10.0
0.1665
Infotext
Overview of standards for fasteners
Technical note
Yes
73181520
B0097.316X100
bright
black
Steel
-
10.9
M 16
100
52.00
62
24.0
26.75
10.0
0.1739
Infotext
Overview of standards for fasteners
Technical note
Yes
73181520
B0097.316X110
bright
black
Steel
-
10.9
M 16
110
62.00
72
24.0
26.75
10.0
0.1953
Infotext
Overview of standards for fasteners
Technical note
Yes
73181520
B0097.316X120
bright
black
Steel
-
10.9
M 16
120
72.00
82
24.0
26.75
10.0
0.2110
Infotext
Overview of standards for fasteners
Technical note
Yes
73181520
B0097.320X70
bright
black
Steel
-
10.9
M 20
70
11.50
24
30.0
33.53
12.5
0.2206
Infotext
Overview of standards for fasteners
Technical note
Yes
73181520
B0097.320X80
bright
black
Steel
-
10.9
M 20
80
21.50
34
30.0
33.53
12.5
0.2440
Infotext
Overview of standards for fasteners
Technical note
Yes
73181520
B0097.320X90
bright
black
Steel
-
10.9
M 20
90
31.50
44
30.0
33.53
12.5
0.2708
Infotext
Overview of standards for fasteners
Technical note
Yes
73181520
B0097.320X100
bright
black
Steel
-
10.9
M 20
100
41.50
54
30.0
33.53
12.5
0.2930
Infotext
Overview of standards for fasteners
Technical note
Yes
73181520
B0097.320X110
bright
black
Steel
-
10.9
M 20
110
51.50
64
30.0
33.53
12.5
0.3127
Infotext
Overview of standards for fasteners
Technical note
Yes
73181520
B0097.320X120
bright
black
Steel
-
10.9
M 20
120
61.50
74
30.0
33.53
12.5
0.3403
Infotext
Overview of standards for fasteners
Technical note
Yes
73181520
B0097.506X30
galvanised
silver
Steel
-
10.9
M 6
30
7.00
12
10.0
11.05
4.0
0.0080
Infotext
Overview of standards for fasteners
Technical note
Yes
73181520
B0097.506X35
galvanised
silver
Steel
-
10.9
M 6
35
12.00
17
10.0
11.05
4.0
0.0091
Infotext
Overview of standards for fasteners
Technical note
Yes
73181520
Show compressed display (331 products)
Order numberB0097.316X120
ShorttextHexagon head bolts with shank DIN 931 / DIN EN ISO 4014
Latest change04.09.2025 06:23:28
Unit

Classifications

CNS

CNSERPBASE Object Properties
Order NumberB0097.316X120
Certificate RoHSYes
Customs Tariff Number73181520
Maintenance IntervalsMaintenance interval see operating instructions
CNSPHYPROP Physical Properties

ECLASS 14.0

23-11-01-01 Machine screw, flat washer face, external drive
23-11-01-02 Machine screw, flat washer face, internal drive

ECLASS 12.0

23-11-01-01 Machine screw, flat washer face, external drive

ETIM 10.0

EC003861 Bolt

Standards

DIN-9x-93x-DIN 931 DIN 931
ISO-4x-40x-ISO 4014 ISO 4014
Compare multiple parts
Add at least 2 products with