2D Search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drag and drop file here, browse or
Supported file formats: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

B0305.19010

Expand Table
1/5
Preview Image
PREVIEWPERLINE
Order No.
BESTBLOHM
version
AUSF
Form
FORM
Length
A [mm]
width
B [mm]
thread
D
diameter
D3 [mm]
height
H [mm]
height
H1 [mm]
depth
T [mm]
Length
L [mm]
Approx. weight
GEW [kg]
Description
BS
RoHS
ROHS
Customs tariff number
ZTN
EAN-Code
EAN
1
2
3
4
5
6
7
8
9
10
11
12
13
B0305.17006
Internal thread
K
70
22
M 6
19.6
38.8
20.2
12
0
0.0344
Infotext
Yes
73181600
B0305.17008
Internal thread
K
70
22
M 8
19.6
38.8
20.2
14
0
0.0377
Infotext
Yes
73181600
B0305.17010
Internal thread
K
70
22
M 10
19.6
38.8
20.2
14
0
0.0389
Infotext
Yes
73181600
B0305.18008
Internal thread
K
80
25
M 8
22.3
44.0
23.0
14
0
0.0529
Infotext
Yes
73181600
B0305.18010
Internal thread
K
80
25
M 10
22.3
44.0
23.0
22
0
0.0580
Infotext
Yes
73181600
B0305.19010
Internal thread
K
90
28
M 10
25.0
49.6
26.0
22
0
0.0764
Infotext
Yes
73181600
B0305.19012
Internal thread
K
90
28
M12
25.0
49.6
26.0
21
0
0.0822
Infotext
Yes
73181600
B0305.27006X18
External thread
L
70
22
M 6
19.6
38.8
20.2
0
18
0.0336
Infotext
Yes
73181520
B0305.27008X24
External thread
L
70
22
M 8
19.6
38.8
20.2
0
24
0.0432
Infotext
Yes
73181520
B0305.28010X20
External thread
L
80
25
M 10
22.3
44.0
23.0
0
20
0.0605
Infotext
Yes
73181520
B0305.28010X30
External thread
L
80
25
M 10
22.3
44.0
23.0
0
30
0.0670
Infotext
Yes
73181520
B0305.29010X30
External thread
L
90
28
M 10
25.0
49.6
26.0
0
30
0.0862
Infotext
Yes
73181520
B0305.29012X24
External thread
L
90
28
M 12
25.0
49.6
26.0
0
24
0.0913
Infotext
Yes
73181520
Show compressed display (13 products)
Order numberB0305.19010
ShorttextT-grips
Latest change04.09.2025 06:21:21
Unit
Keywords

Classifications

By Functionality

BYFUNC_CONTROLING Controling
BYFUNC_PULLING Pulling

CNS

CNSERPBASE Object Properties
Order NumberB0305.19010
Customs Tariff Number73181600
Certificate RoHSYes
Maintenance IntervalsMaintenance interval see operating instructions
CNSPHYPROP Physical Properties

ECLASS 14.0

23-01-01-90 Handle (control element, unspecified)
Compare multiple parts
Add at least 2 products with