2D Search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drag and drop file here, browse or
Supported file formats: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

B0352.16301818

Expand Table
1/5
Preview Image
PREVIEWPERLINE
Order No.
BESTBLOHM
Material
MATERIAL
version
AUSF
Angle
W [°]
Distance
A [mm]
Distance
A1 [mm]
Distance
A2 [mm]
Length
A3 [mm]
Length
A4 [mm]
Width
B [mm]
Width
B2 [mm]
Distance
B3 [mm]
Diameter
D1 [mm]
Diameter
D2 [mm]
Diameter
D3 [mm]
height
H [mm]
height
H1 [mm]
F1 max.
F1
F2 max
F2 [kN]
Approx. weight
GEW [kg]
Description
BS
1
2
3
4
5
B0352.16261515
stainless steel
left
0
52
15.0
15.0
26.0
26.0
48
28
10
6.6
6
14
16
9
0.9
0.625
0.1355
Infotext
B0352.16301818
stainless steel
left
0
59
17.5
17.5
29.5
29.5
48
28
10
6.6
6
14
16
9
1.0
0.710
0.1592
Infotext
B0352.16392323
stainless steel
left
0
77
22.5
22.5
38.5
38.5
48
28
10
6.6
6
14
16
9
1.0
0.500
0.2005
Infotext
B0352.16442525
stainless steel
left
0
87
25.0
25.0
43.5
43.5
48
28
10
6.6
6
14
16
9
1.2
0.450
0.2211
Infotext
B0352.16583333
stainless steel
left
0
115
32.5
32.5
57.5
57.5
48
28
10
6.6
6
14
16
9
1.2
0.350
0.2836
Infotext
Show compressed display (5 configurable products)
Order numberB0352.16301818
ShorttextHinges, stainless steel lift-off, left
Latest change23.01.2026 08:39:24
Unit

Classifications

CNS

CNSERPBASE Object Properties
Order NumberB0352.16301818
Certificate RoHSYes
Customs Tariff Number83021090
Maintenance IntervalsMaintenance interval see operating instructions
CNSPHYPROP Physical Properties

ECLASS 14.0

27-18-28-16 Component for door (electrical cabinet)

ECLASS 9.1

27-18-92-66 Component for door (electrical cabinet)

ETIM 10.0

EC002626 Components for door (enclosure/cabinet)
Compare multiple parts
Add at least 2 products with