2D Search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drag and drop file here, browse or
Supported file formats: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

B0646.0450

Expand Table
1/5
Preview Image
PREVIEWPERLINE
Order No.
BESTBLOHM
Main
MATERIAL
opening angle of handle
OG [°]
hand force
F [N]
pull force
F1 [N]
Length
A [mm]
Length
A1 [mm]
Length
A2 [mm]
Length
A3 [mm]
Length
A4 [mm]
width
B [mm]
width
B1 [mm]
width
B2 [mm]
width
B3 [mm]
diameter
D [mm]
diameter
D1 [mm]
height
H [mm]
travel path
LMIN [mm]
travel path
LMAX [mm]
travel path
L1MIN [mm]
1
2
3
4
5
6
B0646.0140
steel
120
100
1800
26
13
4.5
11
24
36
24
19
16
5.2
4
42
105
135
38
B0646.0250
steel
120
150
2700
35
19
6.0
14
32
48
33
26
21
6.5
6
64
145
185
45
B0646.0450
steel
120
200
4500
51
32
8.0
19
40
64
45
36
28
8.5
8
85
190
250
65
B0646.0140N
stainless steel
120
100
1800
26
13
4.5
11
24
36
24
19
16
5.2
4
42
105
135
38
B0646.0250N
stainless steel
120
150
2700
35
19
6.0
14
32
48
33
26
21
6.5
6
64
145
185
45
B0646.0450N
stainless steel
120
200
4500
51
32
8.0
19
40
64
45
36
28
8.5
8
85
190
250
65
Show compressed display (6 products)
Order numberB0646.0450
ShorttextToggle clamps latch horizontal with catch plate
Latest change29.01.2026 17:18:42
Unit

Classifications

By Functionality

BYFUNC_PINCHING Pinching
BYFUNC_CLAMPING Clamping

CNS

CNSERPBASE Object Properties
Order NumberB0646.0450
Customs Tariff Number82057000
Certificate RoHSYes
Maintenance IntervalsMaintenance interval see operating instructions
CNSPHYPROP Physical Properties

ECLASS 14.0

21-02-07-01 Clamping element, quick change
Compare multiple parts
Add at least 2 products with