Browse
All Manufacturers
EN
Login
Register for free
2D Search
Sketch the part you are looking for or have a photo described in text form
Sketch Search
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Drag and drop file here,
browse
or
Click & Paste
Supported file formats:
.PNG, .JPG, .JPEG, .WEBP
...
Dodge
Mounted Bearings
Ball Bearings
Standard
Setscrew (SC)
Inch Setscrew (SC)
2-Bolt Flange
Set Screw Medium Duty Extreme Duty Two-Bolt Flange Inch Bore - SC 2 Bolt Flange Bearings -(Normal Duty)
Dodge
...
2-Bolt Flange
Set Screw Medium Duty Extreme Duty Two-Bolt Flange Inch Bore - SC 2 Bolt Flange Bearings -(Normal Duty)
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
076144
Vertical Mode
Expand Table
Reset filters
EN
1/5
Series
SERIES
Shaft Size
SS [Inch]
Part No.
PN
Description
DESCRIPTION
Weight
W [lbs]
A
A [Inch]
B
B [Inch]
C
C [Inch]
D
D [Inch]
Bolt Diameter
F [Inch]
H
H [Inch]
J
J [Inch]
L
L [Inch]
M
M [Inch]
N
N [Inch]
1
2
3
4
5
6
7
8
9
206
1
076141
F2B-SCMED-100
2.4
1.52
5.56
1.56
4.59
7/16
0.50
0.49
1.57
3.13
1.56
207
1-3/16
076142
F2B-SCMED-103
3.6
1.71
6.13
1.75
5.12
1/2
0.56
0.53
1.84
3.75
1.84
208
1-7/16
076143
F2B-SCMED-107
4.1
1.94
6.75
1.98
5.66
1/2
0.56
0.63
2.05
4.13
1.83
209
1-1/2
076144
F2B-SCMED-108
5.3
1.94
7.06
1.99
5.84
1/2
0.63
0.59
2.22
4.38
1.91
210
1-11/16
076145
F2B-SCMED-111
5.8
1.94
7.44
2.02
6.19
1/2
0.63
0.55
2.43
4.56
2.03
210
1-3/4
076146
F2B-SCMED-112
5.6
1.94
7.44
2.02
6.19
1/2
0.63
0.55
2.43
4.56
2.03
211
1-15/16
076147
F2B-SCMED-115
6.7
2.22
8.63
2.28
7.25
5/8
0.67
0.68
2.71
5.25
2.27
211
2
076148
F2B-SCMED-200
6.5
2.22
8.63
2.28
7.25
5/8
0.67
0.68
2.71
5.25
2.27
212
2-3/16
076149
F2B-SCMED-203
7.4
2.31
9.81
2.38
7.96
5/8
0.81
0.66
2.97
5.50
2.47
Show compressed display (9 products)
Part information
Similar parts
Request for quote (RFQ)
Dodge
- Set Screw Medium Duty Extreme Duty Two-Bolt Flange Inch Bore
Order number
076144
Shorttext
SC 2 Bolt Flange Bearings -(Normal Duty)
Latest change
28.07.2021 11:21:32
Unit
Keywords
Ball Bearings
Bore
Duty
Flange
Inch
Medium Duty
Mounted Bearings
Set Screw
Setscrew
Standard
Classifications
CNS
CNSERPBASE Object Properties
Order Number
076144
Compare multiple parts
Add at least 2 products with
Compare
Upload geometry
Add one more to start
Compare (0/4)