Catalogs: 250
83 311
Not found? Request catalog
Keywords: 2445
83 009
Enrichments
2423
Functionalities
25 132
Delivery countries/regions
1238
Units
82 743
File types
82 737
Categories
46 523
Classifications
46 604
Standards
15 605
Certificates
39 240
Filter
Support screw
The support screw is a type of screw used to attach components to a load-bearing structure or framework. The screw is screwed into a pre-drilled hole and then serves as an attachment point for a component. The support screw is usually made of a sturdy metal such as steel and can be manufactured in a variety of sizes and styles.