2D Search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drag and drop file here, browse or
Supported file formats: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

S75SU28B+0806

Expand Table
1/5
Catalogue Number
CNSORDERNO
Product information
PINFO
Module
MOD
Material
MTR
Number of Teeth
Z
Reference Diameter d
D [mm]
Tip Diameter
DA [mm]
Type
S
Face Width
B [mm]
Bore Diameter
DD [mm]
Hub Diameter
DH [mm]
Hub Projection
LH [mm]
Hub Projection(L type、C type)
LHR [mm]
Overall lenght
L [mm]
Width of Key Way
B2 [mm]
Depth of Key Way
T2 [mm]
Nominal threads
M
Position of Set Screw
LS [mm]
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
S75SU14K+0805
-
0.75
SUS304
14
10.5
12.0
K2
8.0
5
12.0
12.0
0.00
20.0
0.0
0.0
M3
3.0
S75SU15K+0805
-
0.75
SUS304
15
11.3
12.8
K2
8.0
5
12.8
12.0
0.00
20.0
0.0
0.0
M3
3.0
S75SU16B+0805
-
0.75
SUS304
16
12.0
13.5
B1
8.0
5
10.0
7.0
0.00
15.0
0.0
0.0
M3
3.5
S75SU18B+0805
Discontinued
0.75
SUS304
18
13.5
15.0
B1
8.0
5
11.0
7.0
0.00
15.0
0.0
0.0
M3
3.5
S75SU20B+0806
-
0.75
SUS304
20
15.0
16.5
B1
8.0
6
12.0
7.0
0.00
15.0
0.0
0.0
M4
3.5
S75SU21B+0806
Discontinued
0.75
SUS304
21
15.8
17.3
B1
8.0
6
12.0
7.0
0.00
15.0
0.0
0.0
M4
3.5
S75SU22B+0806
-
0.75
SUS304
22
16.5
18.0
B1
8.0
6
12.0
7.0
0.00
15.0
0.0
0.0
M4
3.5
S75SU24B+0806
-
0.75
SUS304
24
18.0
19.5
B1
8.0
6
14.0
7.0
0.00
15.0
0.0
0.0
M4
3.5
S75SU25B+0806
-
0.75
SUS304
25
18.8
20.3
B1
8.0
6
14.0
7.0
0.00
15.0
0.0
0.0
M4
3.5
S75SU26B+0806
-
0.75
SUS304
26
19.5
21.0
B1
8.0
6
14.0
7.0
0.00
15.0
0.0
0.0
M4
3.5
S75SU28B+0806
-
0.75
SUS304
28
21.0
22.5
B1
8.0
6
14.0
7.0
0.00
15.0
0.0
0.0
M4
3.5
S75SU30B+0806
Discontinued
0.75
SUS304
30
22.5
24.0
B1
8.0
6
14.0
7.0
0.00
15.0
0.0
0.0
M4
3.5
S75SU32B+0606
Discontinued
0.75
SUS304
32
24.0
25.5
B1
6.0
6
15.0
9.0
0.00
15.0
0.0
0.0
M4
4.0
S75SU36B+0606
Discontinued
0.75
SUS304
36
27.0
28.5
B1
6.0
6
18.0
9.0
0.00
15.0
0.0
0.0
M4
4.0
S75SU40B+0606
Discontinued
0.75
SUS304
40
30.0
31.5
B1
6.0
6
20.0
9.0
0.00
15.0
0.0
0.0
M4
4.0
S75SU44B+0606
Discontinued
0.75
SUS304
44
33.0
34.5
B1
6.0
6
20.0
9.0
0.00
15.0
0.0
0.0
M4
4.0
S75SU45B+0606
Discontinued
0.75
SUS304
45
33.8
35.3
B1
6.0
6
20.0
9.0
0.00
15.0
0.0
0.0
M4
4.0
S75SU48B+0606
-
0.75
SUS304
48
36.0
37.5
B1
6.0
6
20.0
9.0
0.00
15.0
0.0
0.0
M4
4.0
S75SU56B+0606
Discontinued
0.75
SUS304
56
42.0
43.5
B1
6.0
6
20.0
9.0
0.00
15.0
0.0
0.0
M4
4.0
Show compressed display (25 configurable products)
Order numberS75SU28B+0806
ShorttextModule 0.75 (SUS304)
Latest change31.05.2024 06:57:05
Unit

Classifications

CNS

CNSERPBASE Object Properties
CNSPHYPROP Physical Properties
Compare multiple parts
Add at least 2 products with