2D Search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drag and drop file here, browse or
Supported file formats: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

S1.5SU25B-1610N

Expand Table
1/5
Catalogue Number
CNSORDERNO
Product information
PINFO
Module
MOD
Material
MTR
Number of Teeth
Z
Reference Diameter d
D [mm]
Tip Diameter
DA [mm]
Type
S
Face Width
B [mm]
Bore Diameter
DD [mm]
Hub Diameter
DH [mm]
Hub Projection
LH [mm]
Hub Projection(L type、C type)
LHR [mm]
Overall lenght
L [mm]
Width of Key Way
B2 [mm]
Depth of Key Way
T2 [mm]
Nominal threads
M
Position of Set Screw
LS [mm]
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
S1.5SU15B-1208
-
1.50
SUS304
15
22.5
25.5
B1
12.0
8
18.0
10.0
0.00
22.0
0.0
0.0
-
0.0
S1.5SU15B-1608N
Discontinued
1.50
SUS304
15
22.5
25.5
B1
16.0
8
18.0
10.0
0.00
26.0
0.0
0.0
-
0.0
S1.5SU16B-1208
-
1.50
SUS304
16
24.0
27.0
B1
12.0
8
20.0
10.0
0.00
22.0
0.0
0.0
-
0.0
S1.5SU16B-1608N
-
1.50
SUS304
16
24.0
27.0
B1
16.0
8
20.0
10.0
0.00
26.0
0.0
0.0
-
0.0
S1.5SU18B-1210
-
1.50
SUS304
18
27.0
30.0
B1
12.0
10
22.0
10.0
0.00
22.0
0.0
0.0
-
0.0
S1.5SU18B-1610N
Discontinued
1.50
SUS304
18
27.0
30.0
B1
16.0
10
22.0
10.0
0.00
26.0
0.0
0.0
-
0.0
S1.5SU20B-1210
-
1.50
SUS304
20
30.0
33.0
B1
12.0
10
25.0
10.0
0.00
22.0
0.0
0.0
-
0.0
S1.5SU20B-1610N
-
1.50
SUS304
20
30.0
33.0
B1
16.0
10
25.0
10.0
0.00
26.0
0.0
0.0
-
0.0
S1.5SU24B-1210
-
1.50
SUS304
24
36.0
39.0
B1
12.0
10
30.0
10.0
0.00
22.0
0.0
0.0
-
0.0
S1.5SU25B-1210
Discontinued
1.50
SUS304
25
37.5
40.5
B1
12.0
10
30.0
10.0
0.00
22.0
0.0
0.0
-
0.0
S1.5SU25B-1610N
-
1.50
SUS304
25
37.5
40.5
B1
16.0
10
30.0
10.0
0.00
26.0
0.0
0.0
-
0.0
S1.5SU28B-1210
-
1.50
SUS304
28
42.0
45.0
B1
12.0
10
30.0
10.0
0.00
22.0
0.0
0.0
-
0.0
S1.5SU30B-1210
-
1.50
SUS304
30
45.0
48.0
B1
12.0
10
30.0
10.0
0.00
22.0
0.0
0.0
-
0.0
S1.5SU30B-1610N
-
1.50
SUS304
30
45.0
48.0
B1
16.0
10
30.0
10.0
0.00
26.0
0.0
0.0
-
0.0
S1.5SU32B-1010
-
1.50
SUS304
32
48.0
51.0
B1
10.0
10
30.0
10.0
0.00
20.0
0.0
0.0
-
0.0
S1.5SU36B-1010
-
1.50
SUS304
36
54.0
57.0
B1
10.0
10
30.0
10.0
0.00
20.0
0.0
0.0
-
0.0
S1.5SU40B-1012
-
1.50
SUS304
40
60.0
63.0
B1
10.0
12
36.0
10.0
0.00
20.0
0.0
0.0
-
0.0
S1.5SU45B-1012
Discontinued
1.50
SUS304
45
67.5
70.5
B1
10.0
12
36.0
10.0
0.00
20.0
0.0
0.0
-
0.0
S1.5SU48B-1012
-
1.50
SUS304
48
72.0
75.0
B1
10.0
12
36.0
10.0
0.00
20.0
0.0
0.0
-
0.0
Show compressed display (25 configurable products)
Order numberS1.5SU25B-1610N
ShorttextModule 1.5 (SUS304)
Latest change31.05.2024 06:57:07
Unit

Classifications

CNS

CNSERPBASE Object Properties
Order NumberS1.5SU25B-1610N
CNSPHYPROP Physical Properties
Compare multiple parts
Add at least 2 products with