Catalogs: 199
373 991
Not found? Request catalog
Keywords: 1962
256 745
Enrichments
358 453
Functionalities
7649
Delivery countries/regions
1179
Units
373 983
File types
373 963
Categories
11 104
Classifications
11 108
Standards
688
Certificates
116
Filter
Pipe type
Pipe type is a term usually used in the TGA and BIM industries. It refers to the way a pipe system is designed and constructed. There are different types of pipes used for different purposes. The most common pipe types are:- Piping systems: These are the most commonly used piping systems. They are usually used for the distribution of gas, water and sewage.- Cooling systems: These pipe systems are usually used for cooling buildings and industrial plants.- Heating systems: These pipe systems are usually used for heating buildings and industrial plants.