Búsqueda 2D
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file hereo
Supported file formats: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

EAC-23-BK

Expand Table
EN
1/5
Catalog Number
CN
Diameter D
D [mm]
Diameter D1
D1 [mm]
Height H
H [mm]
Height A
A [mm]
Thread
M
Diameter R +-0.3
R [mm]
Length Lr
LR [mm]
1
2
3
4
5
6
EAC-19-BK
18.9
21.8
13.5
7.0
1-M4
6.1
10.7
EAC-19-SL
18.9
21.8
13.5
7.0
1-M4
6.1
10.7
EAC-23-BK
22.6
25.7
14.4
6.5
1-M4
6.1
11.9
EAC-23-SL
22.6
25.7
14.4
6.5
1-M4
6.1
11.9
EAC-30-BK
29.9
32.8
16.1
7.5
2-M4
6.1
15.0
EAC-30-SL
29.9
32.8
16.1
7.5
2-M4
6.1
15.0
Show compressed display (6 products)
Número de pedidoEAC-23-BK
ShorttextPlastic Rimmed Spin Knob
Últimos cambios04.12.2025 01:22:03
Unidad

Clasificaciones

Por categorías

Automation Automatización
Gear Engranaje
Caster Rodillo
Connector Enchufe
Sensors Sensores
Handle Agarradero
Thread_Insert Inserto roscado
Clamping_Technology Tecnología de tensores
Positioning_System Sistema de posicionamiento
Measurement Técnica de medición
Tool Herramienta

CNS

CNSERPBASE Object Properties