2D search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Tallenna tiedosto tännetai
Tuetut tiedostomuodot: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

04030-10

Expand Table
EN
1/5
Esikatselukuva
PREVIEWPERLINE
Order No.
BEST
total length
L [mm]
distance
L1 [mm]
distance
L2 [mm]
distance
L3 [mm]
total width
B [mm]
distance
B1 [mm]
height
H [mm]
slot depth
H1 [mm]
slot width
D [mm]
borehole distance
A [mm]
Radius
R1 [mm]
Clamping force
F [kN]
Approx. weight
GEW [kg]
Description
BS
RoHS
ROHS
Customs tariff number
ZTN
EAN-Nr. norelem
EAN
End of life
EOL
Standard delivery time
STDLZ
1
2
3
4
5
6
7
8
04030-05
32
14
8
1.2
12
2.5
8
3
5.5
14
7
3.42
0.0196
Infotext
Yes
84662080
4059495043401
31.12.2099
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
04030-06
40
17
10
1.6
16
4.0
10
3
7.0
18
8
4.82
0.0426
Infotext
Yes
84662080
4059495043418
31.12.2099
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
04030-08
50
22
12
2.0
20
5.0
12
4
9.0
22
10
8.77
0.0781
Infotext
Yes
84662080
4059495043425
31.12.2099
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
04030-10
63
28
16
2.5
25
6.5
16
4
11.0
27
12
13.90
0.1672
Infotext
Yes
84662080
4059495043432
31.12.2099
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
04030-12
80
35
20
3.0
32
9.0
20
5
14.0
35
14
20.20
0.3471
Infotext
Yes
84662080
4059495043449
31.12.2099
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
04030-14
100
44
25
4.0
40
12.0
25
6
16.0
44
16
27.60
0.6915
Infotext
Yes
84662080
4059495043456
31.12.2099
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
04030-16
125
55
32
5.0
50
16.0
30
6
18.0
54
18
37.80
1.3100
Infotext
Yes
84662080
4059495043463
31.12.2099
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
04030-20
160
75
40
6.0
60
20.5
30
8
22.0
65
22
58.80
2.1000
Infotext
Yes
84662080
4059495043470
31.12.2099
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
Näytä pakattu näyttö (8 tuotteet)

Luokitukset

By Functionality

BYFUNC_PINCHING Pinching
BYFUNC_CLAMPING Clamping

CNS

CNSERPBASE Object Properties
CNSPHYPROP Physical Properties

ECLASS 14.0

21-02-07-01 Kiinnityselementti, pikakiinnitin