Filter
3D Search
2D search
Väri
Luettelot
Vertailu
FI
FL
2D search
Sketch the part you are looking for or have a photo described in text form
Luonnos haku
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Tallenna tiedosto tänne
tai
Tiedoston valinta
Click & Paste
Tuetut tiedostomuodot:
.PNG, .JPG, .JPEG, .WEBP
...
norelem
norelem positions Flexible standard component system
04000 Cam levers Cam clamps Wedge clamps Chain clamp Side clamps Swing clamps Other clamps, accessories Stepped clamps Fixture clamps, fixture clamp screws Hook clamps, hook clamp holders Pull clamp
Cam levers
04232 - Cam levers plastic handle internal and external thread, steel or stainless steel
norelem
...
Cam levers
04232 - Cam levers plastic handle internal and external thread, steel or stainless steel
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
04232-2531110X50
Vertical Mode
Expand Table
Preferred catalog language
EN
Reset filters
1/5
Esikatselukuva
PREVIEWPERLINE
Order No.
BEST
Colour
FARBE
Component
MATERIAL
version
AUSF
size
GR
thread
D [mm]
diameter
D1 [mm]
diameter
D2 [mm]
width
B [mm]
width
B1 [mm]
height
H [mm]
height
H1 [mm]
Length ±1
A [mm]
Length
A1 [mm]
Length
L [mm]
Clamping force F
F [kN]
hand force
HANDKRAFT [N]
stroke
S [mm]
Approx. weight
GEW [kg]
29
30
31
32
33
34
35
36
37
38
39
40
41
42
43
44
45
46
04232-1531106X30
black
Stainless steel
External thread
1
M 6
18.1
9
22
16
14.0
23.4
71.5
79.6
30
2.5
125
1.15
0.0335
04232-1531106X40
black
Stainless steel
External thread
1
M 6
18.1
9
22
16
14.0
23.4
71.5
79.6
40
2.5
125
1.15
0.0351
04232-1531106X50
black
Stainless steel
External thread
1
M 6
18.1
9
22
16
14.0
23.4
71.5
79.6
50
2.5
125
1.15
0.0368
04232-2531108X25
black
Stainless steel
External thread
2
M 8
27.1
11
33
24
16.2
27.7
100.0
110.0
25
5.0
170
1.50
0.0725
04232-2531108X30
black
Stainless steel
External thread
2
M 8
27.1
11
33
24
16.2
27.7
100.0
110.0
30
5.0
170
1.50
0.0734
04232-2531108X40
black
Stainless steel
External thread
2
M 8
27.1
11
33
24
16.2
27.7
100.0
110.0
40
5.0
170
1.50
0.0769
04232-2531108X50
black
Stainless steel
External thread
2
M 8
27.1
11
33
24
16.2
27.7
100.0
110.0
50
5.0
170
1.50
0.0800
04232-2531110X25
black
Stainless steel
External thread
2
M 10
27.1
11
33
24
16.2
27.7
100.0
110.0
25
5.0
170
1.50
0.0771
04232-2531110X30
black
Stainless steel
External thread
2
M 10
27.1
11
33
24
16.2
27.7
100.0
110.0
30
5.0
170
1.50
0.0798
04232-2531110X40
black
Stainless steel
External thread
2
M 10
27.1
11
33
24
16.2
27.7
100.0
110.0
40
5.0
170
1.50
0.0859
04232-2531110X50
black
Stainless steel
External thread
2
M 10
27.1
11
33
24
16.2
27.7
100.0
110.0
50
5.0
170
1.50
0.0905
04232-15218405
ruby red RAL 3003
Steel
Internal thread
1
M 5
18.1
9
22
16
14.0
23.4
71.5
79.6
0
2.5
125
1.15
0.0300
04232-15218406
ruby red RAL 3003
Steel
Internal thread
1
M 6
18.1
9
22
16
14.0
23.4
71.5
79.6
0
2.5
125
1.15
0.0236
04232-25218408
ruby red RAL 3003
Steel
Internal thread
2
M 8
27.1
11
33
24
16.2
27.7
100.0
110.0
0
5.0
170
1.50
0.0541
04232-15218405X20
ruby red RAL 3003
Steel
External thread
1
M 5
18.1
9
22
16
14.0
23.4
71.5
79.6
20
2.5
125
1.15
0.0300
04232-15218405X30
ruby red RAL 3003
Steel
External thread
1
M 5
18.1
9
22
16
14.0
23.4
71.5
79.6
30
2.5
125
1.15
0.0312
04232-15218405X40
ruby red RAL 3003
Steel
External thread
1
M 5
18.1
9
22
16
14.0
23.4
71.5
79.6
40
2.5
125
1.15
0.0320
04232-15218405X50
ruby red RAL 3003
Steel
External thread
1
M 5
18.1
9
22
16
14.0
23.4
71.5
79.6
50
2.5
125
1.15
0.0300
04232-15218406X20
ruby red RAL 3003
Steel
External thread
1
M 6
18.1
9
22
16
14.0
23.4
71.5
79.6
20
2.5
125
1.15
0.0324
Näytä pakattu näyttö (76 tuotteet)
Osia koskevat tiedot
Samankaltaiset osat
Request for quote (RFQ)
norelem
- 04232
Tilausnumero
04232-2531110X50
Shorttext
Cam levers plastic handle internal and external thread, steel or stainless steel
Viimeisin muutos
04.09.2025 15:12:22
Yksikkö
Avainsanat
Accessories
Cam clamps
Cam levers
Chain clamp
Fixture clamps
Flexible
Hook clamps
Pull clamp
Side clamps
Stepped
Swing clamps
Wedge clamps
clamps
external thread
fixture clamp
holders
hook clamp
internal
plastic handle
positions
screws
stainless steel
standard component
steel
system
Luokitukset
By Functionality
BYFUNC_PINCHING Pinching
BYFUNC_CLAMPING Clamping
CNS
CNSERPBASE Object Properties
CNSPHYPROP Physical Properties
ECLASS 14.0
21-02-07-01 Kiinnityselementti, pikakiinnitin