Filter
3D Search
2D search
Väri
Luettelot
Vertailu
FI
FL
2D search
Sketch the part you are looking for or have a photo described in text form
Luonnos haku
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Tallenna tiedosto tänne
tai
Tiedoston valinta
Click & Paste
Tuetut tiedostomuodot:
.PNG, .JPG, .JPEG, .WEBP
...
Duplomatic
Group 8: PROPORTIONAL VALVES
83 510 DS(P)E*K* Explosion proof ATEX, IECEx, PESO compliant - proportional directional valves
DSE3*K - Explosion proof ATEX, IECEx, PESO compliant - proportional directional valves, direct operated - ISO 4401-03
Duplomatic
...
DSE3*K - Explosion proof ATEX, IECEx, PESO compliant - proportional directional valves, direct operated - ISO 4401-03
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
DSE3KD2-C01/10N-D12K9T01/CM
Vertical Mode
Expand Table
Preferred catalog language
EN
Reset filters
1/5
Type
TIPO
Electric proportional control
E
Size
DN
Explosion-proof version
EX
Spool type
ST
Spool nominal flow rate
SF
Solenoid position
SP
Series No.
SER
Seals
GU
Nominal voltage
NV
Coil electrical connection
K
Cablegland connection
CC
Manual override
MO
Temperature class
T5
Surface treatment
W
1
DS
E
Size ISO 4401-03
KD2 = ATEX II 2GD for gas or for dust
C = closed center
1 l/min
10
N = NBR (from -20 °C)
D12 = 12V DC
by terminal block
T01 = upper M20x1.5 - ISO 261
CM = boot protected
zinc-nickel, galvanic
Näytä pakattu näyttö (1 konfiguroitava tuote)
Osia koskevat tiedot
Samankaltaiset osat
Request for quote (RFQ)
Duplomatic
- DSE3*K
Tilausnumero
DSE3KD2-C01/10N-D12K9T01/CM
Shorttext
Explosion proof ATEX, IECEx, PESO compliant - proportional directional valves, direct operated - ISO 4401-03
Viimeisin muutos
20.11.2025 16:11:53
Yksikkö
Avainsanat
Direct operated
Explosion proof
Group
ISO
PROPORTIONAL VALVES
Proportional directional
compliant
valves
Luokitukset
CNS
CNSERPBASE Object Properties
Standards
ISO-4x-44x-ISO 4401 ISO 4401