2D search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drag and drop file here, browse or
Tuetut tiedostomuodot: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

B0480.221815

Expand Table
1/5
Esikatselukuva
PREVIEWPERLINE
Order No.
BESTBLOHM
material
MATERIAL
Thread
D1 [mm]
Length
L [mm]
Length
L1 [mm]
Width across flats
SW [mm]
Approx. weight
GEW [kg]
Description
BS
RoHS
ROHS
Customs tariff number
ZTN
EAN-Code
EAN
End of life
EOL
Standardlieferzeit
STDLZ
Operating and maintenance instructions
WARTUNG
1
2
3
4
5
6
7
8
9
10
11
B0480.141010
Aluminium
M 10x1
5
8
14
0.0041
Infotext
Yes
76161090
31.12.2099
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
Maintenance interval see operating instructions
B0480.171215
Aluminium
M12x1,5
6
8
17
0.0065
Infotext
Yes
76161090
31.12.2099
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
Maintenance interval see operating instructions
B0480.171415
Aluminium
M14x1,5
6
8
17
0.0073
Infotext
Yes
76161090
31.12.2099
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
Maintenance interval see operating instructions
B0480.221615
Aluminium
M16x1,5
7
10
22
0.0134
Infotext
Yes
76161090
31.12.2099
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
Maintenance interval see operating instructions
B0480.221815
Aluminium
M18x1,5
7
10
22
0.0149
Infotext
Yes
76161090
31.12.2099
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
Maintenance interval see operating instructions
B0480.242015
Aluminium
M20x1,5
7
10
24
0.0180
Infotext
Yes
76161090
31.12.2099
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
Maintenance interval see operating instructions
B0480.19014
Aluminium
G1/4
7
10
19
0.0092
Infotext
Yes
76161090
31.12.2099
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
Maintenance interval see operating instructions
B0480.22038
Aluminium
G 3/8
7
10
22
0.0129
Infotext
Yes
76161090
31.12.2099
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
Maintenance interval see operating instructions
B0480.27012
Aluminium
G 1/2
8
10
27
0.0212
Infotext
Yes
76161090
31.12.2099
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
Maintenance interval see operating instructions
B0480.34034
Aluminium
G 3/4
8
10
34
0.0330
Infotext
Yes
76161090
31.12.2099
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
Maintenance interval see operating instructions
B0480.40100
Aluminium
G 1
8
14
40
0.0587
Infotext
Yes
76161090
31.12.2099
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
Maintenance interval see operating instructions
Näytä pakattu näyttö (11 tuotteet)
TilausnumeroB0480.221815
ShorttextScrew plugs aluminium
Viimeisin muutos23.01.2026 08:39:29
Yksikkö

Luokitukset

By Functionality

BYFUNC_SCREWING Screwing
BYFUNC_CONNECTING Connecting
BYFUNC_CLOSING Closing

CNS

CNSERPBASE Object Properties
Order NumberB0480.221815
Customs Tariff Number76161090
Certificate RoHSYes
Maintenance IntervalsMaintenance interval see operating instructions
CNSPHYPROP Physical Properties

ECLASS 14.0

23-11-11-90 Kierretulppa, kierrekorkki, jossa on kierre (määrittelemätön)
21-13-20-16 Sulkutulppa (normitettu, työkalunvalmistus)

ETIM 10.0

EC000032 Plug for cable screw gland
EC011049 Terminal plug

ETIM 7.0

EC000032 Plug for cable screw gland
Compare multiple parts
Add at least 2 products with