Sketch the part you are looking for or have a photo described in text form
Luonnos haku
Create a simple sketch to find similar parts
Create image description with AI
Drag and drop file here, browseor
Tuetut tiedostomuodot: .PNG, .JPG, .JPEG, .WEBP
Manufacturers: 42
18 464
Ei löydy? Pyydä luetteloa
Avainsanat: 23
29
Rikastukset
118
Toiminnot
706
Toimittajamaat / -alueet
6
Yksiköt
1187
Tiedostotyypit
18 459
Kategoriat
722
Luokitukset
722
Standardit
783
Todistukset
113
Filter
Centering bolt
A centering pin is a pin located in the center of a component whose main function is to position and fix the component. Centering pins are often used in metalworking to prevent the component from slipping during the machining process.