Recherche 2D
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file hereou
Formats de fichiers supportés: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

K0025.12

Expand Table
EN
1/5
Vignette
PREVIEWPERLINE
Order No.
BESTKIPPUSA
distance
A [mm]
thread diameter
D [mm]
Diameter
D1 [mm]
Length
L [mm]
height
H [mm]
width across flats
SW [mm]
Clamp travel
S1 [mm]
Clamping force
F [kN]
Tightening torque max. Nm
ANZM [max. Nm]
for Art. No.
ERSATZ
Approx. weight
GEW [kg]
Description
BS
RoHS
ROHS
Customs tariff number USA
ZTNUSA
EAN-Nr. Kipp
EAN
nominal diameter
NDM [mm]
inch/mm
IMPERIAL
1
2
K0025.12
12.7
M12
25.4
22.5
9.6
8
2.03
17.8
88
K1969.1225
0.0398
Infotext
Yes
4059245031825
12
MM
K0025.16
15
M16
30.1
26.8
12.7
12
2.55
26.7
135
K1969.1630
0.0893
Infotext
Yes
4059245031832
16
MM
Show compressed display (2 products)
Numéro de commandeK0025.12
ShorttextCam screws with knife edge washer
Dernières modifications04.09.2025 09:07:59
Unité

Classifications

CNS

CNSERPBASE Object Properties
CNSPHYPROP Physical Properties