Recherche 2D
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file hereou
Formats de fichiers supportés: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

K0040.12

Expand Table
EN
1/5
Vignette
PREVIEWPERLINE
Order No.
BESTKIPPUSA
Clamping distance
A [mm]
width
B [mm]
height
C [mm]
width
B1 [mm]
height
E [mm]
Socket head screw to DIN 912
D
version
G
Clamping force
F1 [kN]
tightening torque
DREHMOMENT [Nm]
Approx. weight
GEW [kg]
Description
BS
RoHS
ROHS
Customs tariff number USA
ZTNUSA
EAN-Nr. Kipp
EAN
End of life
EOL
Standard delivery time
STDLZ
Operating and maintenance instructions
WARTUNG
1
2
3
4
5
6
K0040.08
27
29
15
21
2.5
M 8 x 25
for threaded hole
15
25
0.0741
Infotext
Yes
4059245032938
31.12.2099
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
Maintenance interval see operating instructions
K0040.0810
27
29
15
21
2.5
M 8 x 25
for T-slot 10
15
25
0.0826
Infotext
Yes
4059245032945
31.12.2099
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
Maintenance interval see operating instructions
K0040.12
42
41
22
30
4.0
M 12 x 40
for threaded hole
30
85
0.2337
Infotext
Yes
4059245032952
31.12.2099
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
Maintenance interval see operating instructions
K0040.1214
42
41
22
30
4.0
M 12 x 30
for T-slot 14
30
85
0.2555
Infotext
Yes
4059245032969
31.12.2099
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
Maintenance interval see operating instructions
K0040.16
57
56
29
42
5.0
M 16 x 60
for threaded hole
50
210
0.7009
Infotext
Yes
4059245032976
31.12.2099
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
Maintenance interval see operating instructions
K0040.1618
57
56
29
42
5.0
M 16 x 50
for T-slot 18
50
210
0.6412
Infotext
Yes
4059245032983
31.12.2099
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
Maintenance interval see operating instructions
Show compressed display (6 configurable products)
Numéro de commandeK0040.12
ShorttextWedge clamps jaw faces serrated
Dernières modifications04.09.2025 09:08:03
Unité

Classifications

Par fonctionnalité

BYFUNC_PINCHING Pincer
BYFUNC_CLAMPING Serrer

CNS

CNSERPBASE Object Properties
CNSPHYPROP Physical Properties

ECLASS 14.0

21-02-07-01 Elément serrage, serrage rapide