Recherche 2D
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file hereou
Formats de fichiers supportés: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

K1504.016

Expand Table
EN
1/5
Vignette
PREVIEWPERLINE
Order No.
BESTKIPPUSA
Main material
MATERIAL
Length
B [mm]
diameter
D [mm]
diameter
D1 [mm]
height
H [mm]
height
H1 [mm]
height
H2 [mm]
Clamping range
SPANNB [mm]
width across flats
SW [mm]
Approx. weight
GEW [kg]
Description
BS
RoHS
ROHS
Customs tariff number USA
ZTNUSA
EAN-Nr. Kipp
EAN
End of life
EOL
Standard delivery time
STDLZ
Operating and maintenance instructions
WARTUNG
1
2
3
K1504.016
Steel
0
16
40
48
17.5
7
0-12
6
0.1060
Infotext
Yes
4059245488025
31.12.2099
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
Maintenance interval see operating instructions
K1504.120
Stainless steel
0
20
40
48
21.0
7
0-10
6
0.1260
Infotext
Yes
4059245488032
31.12.2099
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
Maintenance interval see operating instructions
K1504.028
Steel
0
28
40
68
28.0
7
0-22
6
0.2135
Infotext
Yes
4059245488049
31.12.2099
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
Maintenance interval see operating instructions
Show compressed display (3 configurable products)
Numéro de commandeK1504.016
ShorttextClamping pin, steel or stainless steel with washer
Dernières modifications04.09.2025 09:08:07
Unité

Classifications

CNS

CNSERPBASE Object Properties
CNSPHYPROP Physical Properties