Recherche 2D
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drag and drop file here, browse or
Formats de fichiers supportés: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

93800204-SAPF

Expand Table
1/5
PF
PF
NUMÉRO DE PIÈCE
CODE
Ø Trou d’arbre
D [mm]
c
C [mm]
l
L [mm]
r
R [mm]
s
S [mm]
S
S1 [mm]
Dimensions des boulons
BD [mm]
SAPF/SBPF
SERIES
Fi
FI [mm]
n
N [mm]
Palier No.
B
Logement No.
H
Poids
WEIGHT [kg]
Matériel
MAT
1
2
3
4
5
6
7
8
9
201
93800201-SAPF
12
81
63.5
7
2
7.1
M6
SAPF
28.6
28.6
SA201
PF201
0.3
STEEL
202
93800202-SAPF
15
81
63.5
7
2
7.1
M6
SAPF
28.6
28.6
SA202
PF202
0.3
STEEL
203
93800203-SAPF
17
81
63.5
7
2
7.1
M6
SAPF
28.6
28.6
SA203
PF203
0.3
STEEL
204
93800204-SAPF
20
90
71.5
8
2
9
M8
SAPF
31
33.3
SA204
PF204
0.33
STEEL
205
93800205-SAPF
25
95
76
9
2
9
M8
SAPF
31
38.1
SA205
PF205
0.42
STEEL
206
93800206-SAPF
30
113
90.5
9.5
2.6
11
M10
SAPF
35.7
44.5
SA206
PF206
0.65
STEEL
207
93800207-SAPF
35
122
100
10
2.6
11
M10
SAPF
38.9
55.6
SA207
PF207
0.9
STEEL
208
93800208-SAPF
40
148
119
11.5
3.5
13.5
M12
SAPF
43.7
60.3
SA208
PF208
1.4
STEEL
209
93800209-SAPF
45
150
120.5
11.5
3.5
13.5
M12
SAPF
43.7
63.5
SA209
PF209
1.5
STEEL
Show compressed display (9 configurable products)
ShorttextMoules à semelle en acier embouti série PF 200
Dernières modifications05.12.2024 16:44:38
Unité

Classifications

CNS

CNSERPBASE Object Properties
CNSPHYPROP Physical Properties
Compare multiple parts
Add at least 2 products with