Recherche 2D
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drag and drop file here, browse or
Formats de fichiers supportés: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

06600038

Expand Table
1/5
Numéro d'article
CODE
Ød
DD [mm]
ØD
D [mm]
L1
L1 [mm]
L2
L2 [mm]
L3
L3 [mm]
L
L [mm]
Couple maximal Mt
MT [Nm]
Axial force
AF [N]
Pression de serrage - Arbre
CPS [N/mm^2]
Pression de serrage - Moyeu
CPH [N/mm^2]
Vis de serrage DIN 912 MAT. 12.9 - N.
CSN
Vis de serrage DIN 912 MAT. 12.9 - Type
CSTY
Vis de serrage DIN 912 MAT. 12.9 - Couple de serrage
CSTO [Nm]
Fil d'extraction - Type
ETT [mm]
Fil d'extraction - N.
ETN [mm]
Poids
WEIGHT [kg]
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
06600020
20
47
10
14
28
34
245
29400
210
93
5
M6x25
17
M6
3
0.24
06600022
22
47
10
14
28
34
265
30000
196
93
5
M6x25
17
M6
3
0.23
06600024
24
50
10
14
28
34
370
32300
215
108
6
M6x25
17
M6
3
0.26
06600025
25
50
10
14
28
34
390
33300
210
108
6
M6x25
17
M6
3
0.25
06600030
30
55
10
14
28
34
480
41200
186
98
6
M6x25
17
M6
3
0.29
06600035
35
60
10
14
28
34
735
44100
186
108
8
M6x25
17
M6
4
0.32
06600038
38
65
10
14
28
34
790
46100
206
103
8
M6x25
17
M6
4
0.36
06600040
40
65
10
14
28
34
830
47000
186
103
8
M6x25
17
M6
4
0.34
06600042
42
75
12
18
35
43
1450
66000
225
132
7
M8x30
41
M8
4
0.48
06600045
45
75
12
18
35
43
1560
70000
220
132
7
M8x30
41
M8
4
0.57
06600050
50
80
12
18
35
43
1650
72000
206
127
7
M8x30
41
M8
4
0.60
06600055
55
85
12
18
35
43
2250
80000
210
132
8
M8x30
41
M8
4
0.63
06600060
60
90
12
18
35
43
2450
83000
186
122
8
M8x30
41
M8
4
0.69
06600065
65
95
12
18
35
43
2890
90000
200
132
9
M8x30
41
M8
3
0.73
06600070
70
110
16
24
46
56
4700
130000
220
140
8
M10x40
83
M10
4
1.26
Show compressed display (15 products)
ShorttextAuto-centrage
Dernières modifications05.12.2024 16:44:27
Unité

Classifications

CNS

CNSERPBASE Object Properties
CNSPHYPROP Physical Properties
Compare multiple parts
Add at least 2 products with