Recherche 2D
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drag and drop file here, browse or
Formats de fichiers supportés: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

1WSPTO 16-S50CL(00)

Expand Table
1/5
Model No.
MN
Number of nuts
NON
Length
L [mm]
Material of nut
MON
Special nut
SN
Type of shaft
TOS
Symbol of clearance
SOC
Symbol of precision
SOP
Material of shaft
MOS
Shaft spec
SS
Position of spline nut (1st)
POS1 [mm]
Position of spline nut (2nd)
POS2 [mm]
1
2
WSPTO 16
1
50.000
Standard material
Standard nut
S: Solid
CL: No preload
Normal
Standard material
Standard shaft
0.000
0.000
WSPTO 20
1
63.000
Standard material
Standard nut
S: Solid
CL: No preload
Normal
Standard material
Standard shaft
0.000
0.000
Show compressed display (2 configurable products)
Dernières modifications28.05.2026 10:49:21
Unité
Mots clés

Classifications

CNS

CNSERPBASE Object Properties
Compare multiple parts
Add at least 2 products with