Sketch the part you are looking for or have a photo described in text form
Pencarian sketsa
Create a simple sketch to find similar parts
Create image description with AI
Drag and drop file here, browseor
Format file yang didukung: .PNG, .JPG, .JPEG, .WEBP
Manufacturers: 10
180
Tidak ditemukan? Minta katalog
Kata kunci: 69
180
Enrichments
9
Functionalities
38
Unit
180
File types
178
Kategori
89
Klasifikasi
89
Filter
Strain relief elements
Tension relief elements are used to prevent damage to buildings and other structures caused by excessive tensile forces. They are attached to either the exterior wall or the interior wall of a structure and ensure that the tensile forces are distributed evenly throughout the structure. Tension relief elements can be made of various materials such as steel, concrete, plastic or wood.