2D 検索
お探しのパーツをスケッチするか、写真をテキストでご用意ください。
AIによる画像説明文の作成
AIによる画像説明文の作成
ここにファイルをドロップするまたは
サポートされているファイル形式: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

3KC04222ME000AA0

テーブルを展開
EN
1/5
PREVIEW
Short Description
DESCSHORT
Long Description
DESCLONG
International product number
INTNO
Alternative product number
SUPPLIERALTNO
Product number of the Manufacturer
MANUID
Manufacturer Name
MANUNAME
Manufacturer Type Description
MANUTYPEDESC
1
SENTRON, 3KC transfer switching equipment, manually operated, MTSE, size: 1, 4-pole, Iu: 32 A
SENTRON, 3KC transfer switching equipment, manually operated, MTSE, size: 1, 4-pole, Iu: 32 A, Ue AC: 415 V, Ie at AC-33 B at 415 V: 32 A, Ie at AC-23 A at 690 V: 32 A, screw and standard mounting rail installation 35 mm, front operating mechanism, centered, without handle, box terminal 3KC transfer switching equipment up to 3200 A for permanent power supply. 3KC transfer switching equipment 3KC from SIEMENS stands for high performance, easy installation and reliable operation. In the portfolio, you will find manually operated MTSE, remotely operated RTSE and automatic ATSE transfer switching equipment in a variety of designs for a wide range of switching tasks. 3KC transfer switching equipment is used in power supply networks to transfer loads between a normal and an alternative source. Switching between two loads is also possible. 1. Short switching times for ASTE and RTSE (up to 160 A < 180 ms). 2. Can be used flexibly thanks to a compact design and wide range of accessories. 3. Improved safety during maintenance works thanks to padlock locking. 4. Quick installation on the standard mounting rail with frame sizes up to 160 A. 5. Efficient engineering with extensive CAx data. 6. Simple documentation with the manual configurator. 7. Ideal for a continuous power supply (UPS) e.g. in computer rooms, production lines in continuous operation or large infrastructure such as airports (RTSE and ATSE variants).
4001869537399
3KC0422-2ME00-0AA0
3KC04222ME000AA0
Siemens AG
TRANSFER SWITCH EQUIP MTSE 415V 32A 4P
圧縮表現を表示 (1 product)
オーダー番号3KC04222ME000AA0
ショートテキストSwitch disconnector
最終更新日19.09.2023 08:23:29
単位

クラフィシケーション

CNS

CNSERPBASE Object Properties

ECLASS 14.0

27-37-14-03 コンパクト回路遮断器

ECLASS 11.0

27-37-14-03 コンパクト回路遮断器

ECLASS 9.1

27-37-14-03 コンパクト回路遮断器
YesYes
YesYes
YesYes
YesYes
NoNo
NoNo
Built-in unitBuilt-in unit
NoNo
NoNo
NoNo
IP20IP20
NoNo
Frame clampFrame clamp

ETIM 10.0

EC000216 Switch disconnector (AC)

ETIM 9.0

EC000216 Switch disconnector (low voltage)

ETIM 8.0

EC000216 Switch disconnector

ETIM 7.0

EC000216 Switch disconnector