2D 検索
お探しのパーツをスケッチするか、写真をテキストでご用意ください。
AIによる画像説明文の作成
AIによる画像説明文の作成
ここにファイルをドロップするまたは
サポートされているファイル形式: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

3KD28322ME100

テーブルを展開
EN
1/5
PREVIEW
Short Description
DESCSHORT
Long Description
DESCLONG
International product number
INTNO
Alternative product number
SUPPLIERALTNO
Product number of the Manufacturer
MANUID
Manufacturer Name
MANUNAME
Manufacturer Type Description
MANUTYPEDESC
1
Switch disconnector 80 A, size 1, 3-pole, front operating mechanism on left, complete unit
SWITCH-DISCONNECTOR 80A, FRAME SIZE 1, 3-POLE FRONT OPERATING LEFT COMPLETE ASSEMBLY DIRECT OPERATING MECHANISM GREY BOX TERMINAL 3KD switch disconnector up to 1600 A as efficient master, emergency stop or maintenance switch. 3KD switch disconnectors up to 1600 A from Siemens offer reliable operator protection and ensure high plant availability in industry, infrastructure and buildings. As main, EMERGENCY OFF or maintenance switches, 3KD switch disconnectors reliably connect and disconnect live electrical equipment and provide a safety isolating function and isolating distance in low-voltage circuits. 1. Reliable protection from electrical accidents. 2. Rugged technology for high system availability. 3. Wide range of applications with variable connection and operating mechanism types. 4. Simple retrofitting of additional functions with an extensive range of accessories. 5. Quick installation on the standard mounting rail with frame sizes up to 200 A. 6. Efficient engineering with extensive CAx data. 7. Simple documentation with the manual configurator. 8. Suitable for wind power and solar plants.
4001869571980
3KD2832-2ME10-0
3KD28322ME100
Siemens AG
SWITCH-DISCONNECTOR 690V 80A 3P FS1
圧縮表現を表示 (1 product)
オーダー番号3KD28322ME100
ショートテキストSwitch disconnector
最終更新日19.09.2023 08:27:52
単位

クラフィシケーション

CNS

CNSERPBASE Object Properties

ECLASS 14.0

27-37-14-03 コンパクト回路遮断器

ECLASS 11.0

27-37-14-03 コンパクト回路遮断器

ECLASS 9.1

27-37-14-03 コンパクト回路遮断器
YesYes
NoNo
YesYes
YesYes
NoNo
NoNo
Built-in unitBuilt-in unit
NoNo
NoNo
YesYes
IP20IP20
NoNo
Frame clampFrame clamp

ETIM 10.0

EC000216 Switch disconnector (AC)

ETIM 9.0

EC000216 Switch disconnector (low voltage)

ETIM 8.0

EC000216 Switch disconnector

ETIM 7.0

EC000216 Switch disconnector