2D 検索
お探しのパーツをスケッチするか、写真をテキストでご用意ください。
AIによる画像説明文の作成
AIによる画像説明文の作成
ここにファイルをドロップするまたは
サポートされているファイル形式: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

AC25C-02-B

テーブルを展開
1/5
Body size
BODY
Thread type
THREAD1
Port size
PORT
Float type auto drain
OPTIONA
Pressure gauge/Digital pressure switch
OPTIONB
Pressure switch&T-spacer
ATTACHMENTC
Pressure relief 3 port valve
ATTACHMENTD
Set pressure
SEMISTANDARDE
Bowl
SEMISTANDARDF
Filter regulator drain port
SEMISTANDARDG
Exhaust mechanism
SEMISTANDARDH
Flow direction
SEMISTANDARDI
Pressure unit
SEMISTANDARDJ
Thread on/off
THREAD2
1|AC20C-01
2|AC25C-02
3|AC30C-02
4|AC40C-02
5|AC40C-06
20
(-) Rc
(01) 1/8
(-) Without auto drain
(-) Without pressure gauge
(-) Without attachment
(-) Without attachment
(-) 0.05 to 0.85 MPa setting
(-) Polycarbonate bowl
(-) With drain cock
(-) Relieving type
(-) Flow direction: Left to right
(-) Name plate,caution plate for bowl,and pressure gauge in imperial units: MPa
on
25
(-) Rc
(02) 1/4
(-) Without auto drain
(-) Without pressure gauge
(-) Without attachment
(-) Without attachment
(-) 0.05 to 0.85 MPa setting
(-) Polycarbonate bowl
(-) With drain cock
(-) Relieving type
(-) Flow direction: Left to right
(-) Name plate,caution plate for bowl,and pressure gauge in imperial units: MPa
on
30
(-) Rc
(02) 1/4
(-) Without auto drain
(-) Without pressure gauge
(-) Without attachment
(-) Without attachment
(-) 0.05 to 0.85 MPa setting
(-) Polycarbonate bowl
(-) With drain cock
(-) Relieving type
(-) Flow direction: Left to right
(-) Name plate,caution plate for bowl,and pressure gauge in imperial units: MPa
on
40
(-) Rc
(02) 1/4
(-) Without auto drain
(-) Without pressure gauge
(-) Without attachment
(-) Without attachment
(-) 0.05 to 0.85 MPa setting
(-) Polycarbonate bowl
(-) With drain cock
(-) Relieving type
(-) Flow direction: Left to right
(-) Name plate,caution plate for bowl,and pressure gauge in imperial units: MPa
on
40-06
(-) Rc
(06) 3/4
(-) Without auto drain
(-) Without pressure gauge
(-) Without attachment
(-) Without attachment
(-) 0.05 to 0.85 MPa setting
(-) Polycarbonate bowl
(-) With drain cock
(-) Relieving type
(-) Flow direction: Left to right
(-) Name plate,caution plate for bowl,and pressure gauge in imperial units: MPa
on
圧縮表現を表示 (5 構成可能製品)
ショートテキストWith Attachment
最終更新日04.09.2025 16:30:55
単位

クラフィシケーション

カテゴリー別

Automation オートメーション
Maintenance_units Maintenance units

CNS

CNSERPBASE Object Properties

ECLASS 14.0

51-05-01-03 FRLユニット(空気圧)
51-05-01-90 FRLユニット(空気圧、未分類)

ECLASS 13.0

51-05-01-03 FRL unit (pneumatics)
51-05-01-90 FRLユニット(空気圧、未分類)

ECLASS 12.0

51-05-01-90 FRLユニット(空気圧、未分類)

ECLASS 10.1

27-29-28-90 FRLユニット(空気圧、未分類)

ECLASS 6.2

27-29-28-90 FRL unit (pneumatics, unclassified)