2D 検索
お探しのパーツをスケッチするか、写真をテキストでご用意ください。
AIによる画像説明文の作成
AIによる画像説明文の作成
ここにファイルをドロップするまたは
サポートされているファイル形式: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

B0288.40815X15

テーブルを展開
EN
1/5
サムネイル
PREVIEWPERLINE
Order No.
BESTBLOHM
Colour
FARBE
Form
FORM
version
AUSF
Internal thread
D
diameter
D1 [mm]
diameter
D8 [mm]
height
H [mm]
height
H3 [mm]
width across flats
SW [mm]
depth
T [mm]
depth
T1 [mm]
depth
T5 [mm]
height
T7 [mm]
Length
L [mm]
Approx. weight
GEW [kg]
Description
BS
RoHS
ROHS
241
242
243
244
245
246
247
248
249
250
251
252
253
254
255
256
257
258
B0288.40615X60
light grey RAL 7035
L
with external thread
M 6
32
14
20
10
-
0
0
0
-
60
0.0172
Infotext
Yes
B0288.4085X15
light grey RAL 7035
L
with external thread
M 8
32
14
20
10
-
0
0
0
-
15
0.0149
Infotext
Yes
B0288.4085X20
light grey RAL 7035
L
with external thread
M 8
32
14
20
10
-
0
0
0
-
20
0.0165
Infotext
Yes
B0288.4085X25
light grey RAL 7035
L
with external thread
M 8
32
14
20
10
-
0
0
0
-
25
0.0180
Infotext
Yes
B0288.4085X30
light grey RAL 7035
L
with external thread
M 8
32
14
20
10
-
0
0
0
-
30
0.0196
Infotext
Yes
B0288.4085X35
light grey RAL 7035
L
with external thread
M 8
32
14
20
10
-
0
0
0
-
35
0.0210
Infotext
Yes
B0288.4085X40
light grey RAL 7035
L
with external thread
M 8
32
14
20
10
-
0
0
0
-
40
0.0226
Infotext
Yes
B0288.4085X45
light grey RAL 7035
L
with external thread
M 8
32
14
20
10
-
0
0
0
-
45
0.0190
Infotext
Yes
B0288.4085X50
light grey RAL 7035
L
with external thread
M 8
32
14
20
10
-
0
0
0
-
50
0.0258
Infotext
Yes
B0288.4085X60
light grey RAL 7035
L
with external thread
M 8
32
14
20
10
-
0
0
0
-
60
0.0200
Infotext
Yes
B0288.40815X15
light grey RAL 7035
L
with external thread
M 8
40
18
25
13
-
0
0
0
-
15
0.0193
Infotext
Yes
B0288.40815X20
light grey RAL 7035
L
with external thread
M 8
40
18
25
13
-
0
0
0
-
20
0.0209
Infotext
Yes
B0288.40815X25
light grey RAL 7035
L
with external thread
M 8
40
18
25
13
-
0
0
0
-
25
0.0224
Infotext
Yes
B0288.40815X30
light grey RAL 7035
L
with external thread
M 8
40
18
25
13
-
0
0
0
-
30
0.0240
Infotext
Yes
B0288.40815X35
light grey RAL 7035
L
with external thread
M 8
40
18
25
13
-
0
0
0
-
35
0.0256
Infotext
Yes
B0288.40815X40
light grey RAL 7035
L
with external thread
M 8
40
18
25
13
-
0
0
0
-
40
0.0270
Infotext
Yes
B0288.40815X45
light grey RAL 7035
L
with external thread
M 8
40
18
25
13
-
0
0
0
-
45
0.0233
Infotext
Yes
B0288.40815X50
light grey RAL 7035
L
with external thread
M 8
40
18
25
13
-
0
0
0
-
50
0.0301
Infotext
Yes
B0288.40815X60
light grey RAL 7035
L
with external thread
M 8
40
18
25
13
-
0
0
0
-
60
0.0331
Infotext
Yes
圧縮表現を表示 (501 product)
オーダー番号B0288.40815X15
ショートテキストStar grips similar to DIN 6336
最終更新日27.11.2025 06:28:30
単位

クラフィシケーション

機能別

BYFUNC_CONTROLING 制御
BYFUNC_PULLING 引張

CNS

CNSERPBASE Object Properties
Order NumberB0288.40815X15
Customs Tariff Number73181520
RoHS認証Yes
Maintenance IntervalsMaintenance interval see operating instructions
CNSPHYPROP Physical Properties

ECLASS 14.0

23-01-01-90 取っ手(未分類)

Revit

RVT_METRICGENERICMODELFACEBASED (Metric) Generic Model face based

Standards

DIN-6x-63x-DIN 6336 DIN 6336