2D 検索
お探しのパーツをスケッチするか、写真をテキストでご用意ください。
AIによる画像説明文の作成
AIによる画像説明文の作成
ここにファイルをドロップするまたは
サポートされているファイル形式: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

3094006_Rexa MINI3-V04.11_T06-540_O-5M

テーブルを展開
EN
1/5
Produktabbildung
PRODUKTABBILDUNG
Article number
ARTICLE_ID
Type code
ARTICLE_NAME
Manufacturer
MANUFACTURER_NAME
Level Of Detail
LOD
Short text
DESCRIPTION_SHORT
Tender text
DESCRIPTION_LONG
Product description
PRODUCT_DESCRIPTION
ETIM Class (EC)
ETIM_CLASS__EC_
Installation type
INSTALLATION_TYPE
Material motor housing
EF011795
Material quality motor housing
EF011796
1
2
3
4
5
6
7
8
9
10
11
12
13
3094001
Rexa MINI3-V04.09/M05-523/P-5M
WILO SE
350
Submersible pump for stationary and portable wet installation in intermittent operation.
Submersible pump for stationary and portable wet well installation in intermittent operation. For the pumping in domestic areas of: *Sewage not containing faeces *Wastewater (with small amounts of sand and gravel) Sewage pump with vortex impeller and vertical threaded connection. Hydraulics housing made of grey cast iron, impeller made of plastic. Surface-cooled 1~ motor with integrated operating capacitor and self-switching thermal motor monitoring. Stainless steel motor housing. Oil-filled sealing chamber with double sealing: a rotary shaft seal is installed on the motor side, a mechanical seal on the pump side. Detachable connection cable with fitted plug (CEE 7/7). Note: Sewage containing faeces can be pumped when the pump is installed in the DrainLift WS 50 pump chamber. The system has been approved in accordance with EN 12050-1.
Rexa MINI3-V04.09/M05-523/P-5M
EC010733
BA
1.4301. X5CrNi18-10
X5CrNi18-10
3094002
Rexa MINI3-V04.09/M05-523/A-5M
WILO SE
350
Submersible pump for stationary and portable wet installation in intermittent operation.
Submersible pump for stationary and portable wet well installation in intermittent operation. For the pumping in domestic areas of: *Sewage not containing faeces *Wastewater (with small amounts of sand and gravel) Sewage pump with vortex impeller and vertical threaded connection. Hydraulics housing made of grey cast iron, impeller made of plastic. Surface-cooled 1~ motor with integrated operating capacitor and self-switching thermal motor monitoring. Stainless steel motor housing. Oil-filled sealing chamber with double sealing: a rotary shaft seal is installed on the motor side, a mechanical seal on the pump side. Detachable connection cable with float switch and fitted plug (CEE 7/7). Note: Sewage containing faeces can be pumped when the pump is installed in the DrainLift WS 50 pump chamber. The system has been approved in accordance with EN 12050-1.
Rexa MINI3-V04.09/M05-523/A-5M
EC010733
BA
1.4301. X5CrNi18-10
X5CrNi18-10
3094003
Rexa MINI3-V04.09/T05-540/O-5M
WILO SE
350
Submersible pump for stationary and portable wet installation in intermittent operation.
Submersible pump for stationary and portable wet well installation in intermittent operation. For the pumping in domestic areas of: *Sewage not containing faeces *Wastewater (with small amounts of sand and gravel) Sewage pump with vortex impeller and vertical threaded connection. Hydraulics housing made of grey cast iron, impeller made of plastic. Surface-cooled 3~ motor with self-switching thermal motor monitoring. Stainless steel motor housing. Oil-filled sealing chamber with double sealing: a rotary shaft seal is installed on the motor side, a mechanical seal on the pump side. Detachable connection cable with bare cable end, for fixed connection to on-site controls. Pump without float switch and plug! Note: Sewage containing faeces can be pumped when the pump is installed in the DrainLift WS 50 pump chamber. The system has been approved in accordance with EN 12050-1.
Rexa MINI3-V04.09/T05-540/O-5M
EC010733
BA
1.4301. X5CrNi18-10
X5CrNi18-10
3094004
Rexa MINI3-V04.11/M06-523/P-5M
WILO SE
350
Submersible pump for stationary and portable wet installation in intermittent operation.
Submersible pump for stationary and portable wet well installation in intermittent operation. For the pumping in domestic areas of: *Sewage not containing faeces *Wastewater (with small amounts of sand and gravel) Sewage pump with vortex impeller and vertical threaded connection. Hydraulics housing made of grey cast iron, impeller made of plastic. Surface-cooled 1~ motor with integrated operating capacitor and self-switching thermal motor monitoring. Stainless steel motor housing. Oil-filled sealing chamber with double sealing: a rotary shaft seal is installed on the motor side, a mechanical seal on the pump side. Detachable connection cable with fitted plug (CEE 7/7). Note: Sewage containing faeces can be pumped when the pump is installed in the DrainLift WS 50 pump chamber. The system has been approved in accordance with EN 12050-1.
Rexa MINI3-V04.11/M06-523/P-5M
EC010733
BA
1.4301. X5CrNi18-10
X5CrNi18-10
3094005
Rexa MINI3-V04.11/M06-523/A-5M
WILO SE
350
Submersible pump for stationary and portable wet installation in intermittent operation.
Submersible pump for stationary and portable wet well installation in intermittent operation. For the pumping in domestic areas of: *Sewage not containing faeces *Wastewater (with small amounts of sand and gravel) Sewage pump with vortex impeller and vertical threaded connection. Hydraulics housing made of grey cast iron, impeller made of plastic. Surface-cooled 1~ motor with integrated operating capacitor and self-switching thermal motor monitoring. Stainless steel motor housing. Oil-filled sealing chamber with double sealing: a rotary shaft seal is installed on the motor side, a mechanical seal on the pump side. Detachable connection cable with float switch and fitted plug (CEE 7/7). Note: Sewage containing faeces can be pumped when the pump is installed in the DrainLift WS 50 pump chamber. The system has been approved in accordance with EN 12050-1.
Rexa MINI3-V04.11/M06-523/A-5M
EC010733
BA
1.4301. X5CrNi18-10
X5CrNi18-10
3094006
Rexa MINI3-V04.11/T06-540/O-5M
WILO SE
350
Submersible pump for stationary and portable wet installation in intermittent operation.
Submersible pump for stationary and portable wet well installation in intermittent operation. For the pumping in domestic areas of: *Sewage not containing faeces *Wastewater (with small amounts of sand and gravel) Sewage pump with vortex impeller and vertical threaded connection. Hydraulics housing made of grey cast iron, impeller made of plastic. Surface-cooled 3~ motor with self-switching thermal motor monitoring. Stainless steel motor housing. Oil-filled sealing chamber with double sealing: a rotary shaft seal is installed on the motor side, a mechanical seal on the pump side. Detachable connection cable with bare cable end, for fixed connection to on-site controls. Pump without float switch and plug! Note: Sewage containing faeces can be pumped when the pump is installed in the DrainLift WS 50 pump chamber. The system has been approved in accordance with EN 12050-1.
Rexa MINI3-V04.11/T06-540/O-5M
EC010733
BA
1.4301. X5CrNi18-10
X5CrNi18-10
3094007
Rexa MINI3-V04.13/M08-523/A-5M
WILO SE
350
Submersible pump for stationary and portable wet installation in intermittent operation.
Submersible pump for stationary and portable wet well installation in intermittent operation. For the pumping in domestic areas of: *Sewage not containing faeces *Wastewater (with small amounts of sand and gravel) Sewage pump with vortex impeller and vertical threaded connection. Hydraulics housing made of grey cast iron, impeller made of plastic. Surface-cooled 1~ motor with integrated operating capacitor and self-switching thermal motor monitoring. Stainless steel motor housing. Oil-filled sealing chamber with double sealing: a rotary shaft seal is installed on the motor side, a mechanical seal on the pump side. Detachable connection cable with float switch and fitted plug (CEE 7/7). Note: Sewage containing faeces can be pumped when the pump is installed in the DrainLift WS 50 pump chamber. The system has been approved in accordance with EN 12050-1.
Rexa MINI3-V04.13/M08-523/A-5M
EC010733
BA
1.4301. X5CrNi18-10
X5CrNi18-10
3094008
Rexa MINI3-V04.09/M05-523/P-10M
WILO SE
350
Submersible pump for stationary and portable wet installation in intermittent operation.
Submersible pump for stationary and portable wet well installation in intermittent operation. For the pumping in domestic areas of: *Sewage not containing faeces *Wastewater (with small amounts of sand and gravel) Sewage pump with vortex impeller and vertical threaded connection. Hydraulics housing made of grey cast iron, impeller made of plastic. Surface-cooled 1~ motor with integrated operating capacitor and self-switching thermal motor monitoring. Stainless steel motor housing. Oil-filled sealing chamber with double sealing: a rotary shaft seal is installed on the motor side, a mechanical seal on the pump side. Detachable connection cable with fitted plug (CEE 7/7). Note: Sewage containing faeces can be pumped when the pump is installed in the DrainLift WS 50 pump chamber. The system has been approved in accordance with EN 12050-1.
Rexa MINI3-V04.09/M05-523/P-10M
EC010733
BA
1.4301. X5CrNi18-10
X5CrNi18-10
3094009
Rexa MINI3-V04.09/M05-523/A-10M
WILO SE
350
Submersible pump for stationary and portable wet installation in intermittent operation.
Submersible pump for stationary and portable wet well installation in intermittent operation. For the pumping in domestic areas of: *Sewage not containing faeces *Wastewater (with small amounts of sand and gravel) Sewage pump with vortex impeller and vertical threaded connection. Hydraulics housing made of grey cast iron, impeller made of plastic. Surface-cooled 1~ motor with integrated operating capacitor and self-switching thermal motor monitoring. Stainless steel motor housing. Oil-filled sealing chamber with double sealing: a rotary shaft seal is installed on the motor side, a mechanical seal on the pump side. Detachable connection cable with float switch and fitted plug (CEE 7/7). Note: Sewage containing faeces can be pumped when the pump is installed in the DrainLift WS 50 pump chamber. The system has been approved in accordance with EN 12050-1.
Rexa MINI3-V04.09/M05-523/A-10M
EC010733
BA
1.4301. X5CrNi18-10
X5CrNi18-10
3094010
Rexa MINI3-V04.09/T05-540/O-10M
WILO SE
350
Submersible pump for stationary and portable wet installation in intermittent operation.
Submersible pump for stationary and portable wet well installation in intermittent operation. For the pumping in domestic areas of: *Sewage not containing faeces *Wastewater (with small amounts of sand and gravel) Sewage pump with vortex impeller and vertical threaded connection. Hydraulics housing made of grey cast iron, impeller made of plastic. Surface-cooled 3~ motor with self-switching thermal motor monitoring. Stainless steel motor housing. Oil-filled sealing chamber with double sealing: a rotary shaft seal is installed on the motor side, a mechanical seal on the pump side. Detachable connection cable with bare cable end, for fixed connection to on-site controls. Pump without float switch and plug! Note: Sewage containing faeces can be pumped when the pump is installed in the DrainLift WS 50 pump chamber. The system has been approved in accordance with EN 12050-1.
Rexa MINI3-V04.09/T05-540/O-10M
EC010733
BA
1.4301. X5CrNi18-10
X5CrNi18-10
3094011
Rexa MINI3-V04.11/M06-523/P-10M
WILO SE
350
Submersible pump for stationary and portable wet installation in intermittent operation.
Submersible pump for stationary and portable wet well installation in intermittent operation. For the pumping in domestic areas of: *Sewage not containing faeces *Wastewater (with small amounts of sand and gravel) Sewage pump with vortex impeller and vertical threaded connection. Hydraulics housing made of grey cast iron, impeller made of plastic. Surface-cooled 1~ motor with integrated operating capacitor and self-switching thermal motor monitoring. Stainless steel motor housing. Oil-filled sealing chamber with double sealing: a rotary shaft seal is installed on the motor side, a mechanical seal on the pump side. Detachable connection cable with fitted plug (CEE 7/7). Note: Sewage containing faeces can be pumped when the pump is installed in the DrainLift WS 50 pump chamber. The system has been approved in accordance with EN 12050-1.
Rexa MINI3-V04.11/M06-523/P-10M
EC010733
BA
1.4301. X5CrNi18-10
X5CrNi18-10
3094012
Rexa MINI3-V04.11/M06-523/A-10M
WILO SE
350
Submersible pump for stationary and portable wet installation in intermittent operation.
Submersible pump for stationary and portable wet well installation in intermittent operation. For the pumping in domestic areas of: *Sewage not containing faeces *Wastewater (with small amounts of sand and gravel) Sewage pump with vortex impeller and vertical threaded connection. Hydraulics housing made of grey cast iron, impeller made of plastic. Surface-cooled 1~ motor with integrated operating capacitor and self-switching thermal motor monitoring. Stainless steel motor housing. Oil-filled sealing chamber with double sealing: a rotary shaft seal is installed on the motor side, a mechanical seal on the pump side. Detachable connection cable with float switch and fitted plug (CEE 7/7). Note: Sewage containing faeces can be pumped when the pump is installed in the DrainLift WS 50 pump chamber. The system has been approved in accordance with EN 12050-1.
Rexa MINI3-V04.11/M06-523/A-10M
EC010733
BA
1.4301. X5CrNi18-10
X5CrNi18-10
3094013
Rexa MINI3-V04.11/T06-540/O-10M
WILO SE
350
Submersible pump for stationary and portable wet installation in intermittent operation.
Submersible pump for stationary and portable wet well installation in intermittent operation. For the pumping in domestic areas of: *Sewage not containing faeces *Wastewater (with small amounts of sand and gravel) Sewage pump with vortex impeller and vertical threaded connection. Hydraulics housing made of grey cast iron, impeller made of plastic. Surface-cooled 3~ motor with self-switching thermal motor monitoring. Stainless steel motor housing. Oil-filled sealing chamber with double sealing: a rotary shaft seal is installed on the motor side, a mechanical seal on the pump side. Detachable connection cable with bare cable end, for fixed connection to on-site controls. Pump without float switch and plug! Note: Sewage containing faeces can be pumped when the pump is installed in the DrainLift WS 50 pump chamber. The system has been approved in accordance with EN 12050-1.
Rexa MINI3-V04.11/T06-540/O-10M
EC010733
BA
1.4301. X5CrNi18-10
X5CrNi18-10
圧縮表現を表示 (13 構成可能製品)
オーダー番号3094006
最終更新日17.09.2025 09:29:33
単位
キーワード

クラフィシケーション

CNS

CNSERPBASE Object Properties

IFC4

IFC4_IFCPUMP Pump

OmniClass 2006

23-60_30_21 23-60 30 21 Pumps

Revit

RVT_METRICMECHANICALEQUIPMENT (Metric) Mechanical Equipment
Family categoryOST_MechanicalEquipment
Family mechanical part typeBreaksInto
Family MEP equipment classificationPump