2D 検索
お探しのパーツをスケッチするか、写真をテキストでご用意ください。
AIによる画像説明文の作成
AIによる画像説明文の作成
ここにファイルをドロップするまたは
サポートされているファイル形式: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

0006065588/00383_Rexa PRO V08DA-526_EAD0X4-T0035-540-O

テーブルを展開
EN
1/5
Produktabbildung
PRODUKTABBILDUNG
Article number
ARTICLE_ID
Type code
ARTICLE_NAME
Manufacturer
MANUFACTURER_NAME
Level Of Detail
LOD
Short text
DESCRIPTION_SHORT
Tender text
DESCRIPTION_LONG
Product description
PRODUCT_DESCRIPTION
ETIM Class (EC)
ETIM_CLASS__EC_
Installation type
INSTALLATION_TYPE
Material motor housing
EF011795
94
95
96
97
98
99
100
101
102
103
104
105
106
107
108
109
110
111
0006065588/00366
Rexa PRO V08DA-526/EAD0X4-T0035-538-O
WILO SE
350
Submersible sewage pump for continuous duty for stationary and portable wet well installation, as well as for stationary dry well installation.
Fully submersible sewage pump for stationary and transportable wet well installation for pumping wastewater, sewage containing faeces (within the scope of validity of (DIN) EN 12050-1) and untreated sewage. Unit made completely of cast iron. The sealing on the fluid and on the motor side is performed by two bidirectional mechanical seals. Surface-cooled motor in three-phase current version with sealing chamber, thermal motor monitoring and leakage detection for the motor compartment and Ex rating. Detachable connection cable with longitudinally watertight cable inlet and bare cable end.
Rexa PRO V08DA-526/EAD0X4-T0035-538-O
EC010733
BA
5.1301. EN-GJL-250
0006065588/00370
Rexa PRO V08DA-526/EAD1X4-T0025-540-O
WILO SE
350
Submersible sewage pump for continuous duty for stationary and portable wet well installation, as well as for stationary dry well installation.
Fully submersible sewage pump for stationary and transportable wet well installation for pumping wastewater, sewage containing faeces (within the scope of validity of (DIN) EN 12050-1) and untreated sewage. Unit made completely of cast iron. The sealing on the fluid and on the motor side is performed by two bidirectional mechanical seals. Surface-cooled motor in three-phase current version with sealing chamber, thermal motor monitoring and leakage detection for the motor compartment and Ex rating. Detachable connection cable with longitudinally watertight cable inlet and bare cable end.
Rexa PRO V08DA-526/EAD1X4-T0025-540-O
EC010733
BA
5.1301. EN-GJL-250
0006065588/00371
Rexa PRO V08DA-526/EAD1X4-T0025-540-O
WILO SE
350
Submersible sewage pump for continuous duty for stationary and portable wet well installation, as well as for stationary dry well installation.
Fully submersible sewage pump for stationary and transportable wet well installation for pumping wastewater, sewage containing faeces (within the scope of validity of (DIN) EN 12050-1) and untreated sewage. Unit made completely of cast iron. The sealing on the fluid and on the motor side is performed by two bidirectional mechanical seals. Surface-cooled motor in three-phase current version with sealing chamber, thermal motor monitoring and leakage detection for the motor compartment and Ex rating. Detachable connection cable with longitudinally watertight cable inlet and bare cable end.
Rexa PRO V08DA-526/EAD1X4-T0025-540-O
EC010733
BA
5.1301. EN-GJL-250
0006065588/00372
Rexa PRO V08DA-526/EAD1X4-T0025-540-O
WILO SE
350
Submersible sewage pump for continuous duty for stationary and portable wet well installation, as well as for stationary dry well installation.
Fully submersible sewage pump for stationary and transportable wet well installation for pumping wastewater, sewage containing faeces (within the scope of validity of (DIN) EN 12050-1) and untreated sewage. Unit made completely of cast iron. The sealing on the fluid and on the motor side is performed by two bidirectional mechanical seals. Surface-cooled motor in three-phase current version with sealing chamber, thermal motor monitoring and leakage detection for the motor compartment and Ex rating. Detachable connection cable with longitudinally watertight cable inlet and bare cable end.
Rexa PRO V08DA-526/EAD1X4-T0025-540-O
EC010733
BA
5.1301. EN-GJL-250
0006065588/00373
Rexa PRO V08DA-526/EAD1X4-T0025-540-O
WILO SE
350
Submersible sewage pump for continuous duty for stationary and portable wet well installation, as well as for stationary dry well installation.
Fully submersible sewage pump for stationary and transportable wet well installation for pumping wastewater, sewage containing faeces (within the scope of validity of (DIN) EN 12050-1) and untreated sewage. Unit made completely of cast iron. The sealing on the fluid and on the motor side is performed by two bidirectional mechanical seals. Surface-cooled motor in three-phase current version with sealing chamber, thermal motor monitoring and leakage detection for the motor compartment and Ex rating. Detachable connection cable with longitudinally watertight cable inlet and bare cable end.
Rexa PRO V08DA-526/EAD1X4-T0025-540-O
EC010733
BA
5.1301. EN-GJL-250
0006065588/00374
Rexa PRO V08DA-526/EAD1X4-T0025-538-O
WILO SE
350
Submersible sewage pump for continuous duty for stationary and portable wet well installation, as well as for stationary dry well installation.
Fully submersible sewage pump for stationary and transportable wet well installation for pumping wastewater, sewage containing faeces (within the scope of validity of (DIN) EN 12050-1) and untreated sewage. Unit made completely of cast iron. The sealing on the fluid and on the motor side is performed by two bidirectional mechanical seals. Surface-cooled motor in three-phase current version with sealing chamber, thermal motor monitoring and leakage detection for the motor compartment and Ex rating. Detachable connection cable with longitudinally watertight cable inlet and bare cable end.
Rexa PRO V08DA-526/EAD1X4-T0025-538-O
EC010733
BA
5.1301. EN-GJL-250
0006065588/00375
Rexa PRO V08DA-526/EAD1X4-T0025-538-O
WILO SE
350
Submersible sewage pump for continuous duty for stationary and portable wet well installation, as well as for stationary dry well installation.
Fully submersible sewage pump for stationary and transportable wet well installation for pumping wastewater, sewage containing faeces (within the scope of validity of (DIN) EN 12050-1) and untreated sewage. Unit made completely of cast iron. The sealing on the fluid and on the motor side is performed by two bidirectional mechanical seals. Surface-cooled motor in three-phase current version with sealing chamber, thermal motor monitoring and leakage detection for the motor compartment and Ex rating. Detachable connection cable with longitudinally watertight cable inlet and bare cable end.
Rexa PRO V08DA-526/EAD1X4-T0025-538-O
EC010733
BA
5.1301. EN-GJL-250
0006065588/00376
Rexa PRO V08DA-526/EAD1X4-T0025-538-O
WILO SE
350
Submersible sewage pump for continuous duty for stationary and portable wet well installation, as well as for stationary dry well installation.
Fully submersible sewage pump for stationary and transportable wet well installation for pumping wastewater, sewage containing faeces (within the scope of validity of (DIN) EN 12050-1) and untreated sewage. Unit made completely of cast iron. The sealing on the fluid and on the motor side is performed by two bidirectional mechanical seals. Surface-cooled motor in three-phase current version with sealing chamber, thermal motor monitoring and leakage detection for the motor compartment and Ex rating. Detachable connection cable with longitudinally watertight cable inlet and bare cable end.
Rexa PRO V08DA-526/EAD1X4-T0025-538-O
EC010733
BA
5.1301. EN-GJL-250
0006065588/00377
Rexa PRO V08DA-526/EAD1X4-T0025-538-O
WILO SE
350
Submersible sewage pump for continuous duty for stationary and portable wet well installation, as well as for stationary dry well installation.
Fully submersible sewage pump for stationary and transportable wet well installation for pumping wastewater, sewage containing faeces (within the scope of validity of (DIN) EN 12050-1) and untreated sewage. Unit made completely of cast iron. The sealing on the fluid and on the motor side is performed by two bidirectional mechanical seals. Surface-cooled motor in three-phase current version with sealing chamber, thermal motor monitoring and leakage detection for the motor compartment and Ex rating. Detachable connection cable with longitudinally watertight cable inlet and bare cable end.
Rexa PRO V08DA-526/EAD1X4-T0025-538-O
EC010733
BA
5.1301. EN-GJL-250
0006065588/00382
Rexa PRO V08DA-526/EAD0X4-T0035-540-O
WILO SE
350
Submersible sewage pump for continuous duty for stationary and portable wet well installation, as well as for stationary dry well installation.
Fully submersible sewage pump for stationary and transportable wet well installation for pumping wastewater, sewage containing faeces (within the scope of validity of (DIN) EN 12050-1) and untreated sewage. Unit made completely of cast iron. The sealing on the fluid and on the motor side is performed by two bidirectional mechanical seals. Surface-cooled motor in three-phase current version with sealing chamber, thermal motor monitoring and leakage detection for the motor compartment and Ex rating. Detachable connection cable with longitudinally watertight cable inlet and bare cable end.
Rexa PRO V08DA-526/EAD0X4-T0035-540-O
EC010733
BA
5.1301. EN-GJL-250
0006065588/00383
Rexa PRO V08DA-526/EAD0X4-T0035-540-O
WILO SE
350
Submersible sewage pump for continuous duty for stationary and portable wet well installation, as well as for stationary dry well installation.
Fully submersible sewage pump for stationary and transportable wet well installation for pumping wastewater, sewage containing faeces (within the scope of validity of (DIN) EN 12050-1) and untreated sewage. Unit made completely of cast iron. The sealing on the fluid and on the motor side is performed by two bidirectional mechanical seals. Surface-cooled motor in three-phase current version with sealing chamber, thermal motor monitoring and leakage detection for the motor compartment and Ex rating. Detachable connection cable with longitudinally watertight cable inlet and bare cable end.
Rexa PRO V08DA-526/EAD0X4-T0035-540-O
EC010733
BA
5.1301. EN-GJL-250
0006065588/00384
Rexa PRO V08DA-526/EAD0X4-T0035-540-O
WILO SE
350
Submersible sewage pump for continuous duty for stationary and portable wet well installation, as well as for stationary dry well installation.
Fully submersible sewage pump for stationary and transportable wet well installation for pumping wastewater, sewage containing faeces (within the scope of validity of (DIN) EN 12050-1) and untreated sewage. Unit made completely of cast iron. The sealing on the fluid and on the motor side is performed by two bidirectional mechanical seals. Surface-cooled motor in three-phase current version with sealing chamber, thermal motor monitoring and leakage detection for the motor compartment and Ex rating. Detachable connection cable with longitudinally watertight cable inlet and bare cable end.
Rexa PRO V08DA-526/EAD0X4-T0035-540-O
EC010733
BA
5.1301. EN-GJL-250
0006065588/00385
Rexa PRO V08DA-526/EAD0X4-T0035-538-O
WILO SE
350
Submersible sewage pump for continuous duty for stationary and portable wet well installation, as well as for stationary dry well installation.
Fully submersible sewage pump for stationary and transportable wet well installation for pumping wastewater, sewage containing faeces (within the scope of validity of (DIN) EN 12050-1) and untreated sewage. Unit made completely of cast iron. The sealing on the fluid and on the motor side is performed by two bidirectional mechanical seals. Surface-cooled motor in three-phase current version with sealing chamber, thermal motor monitoring and leakage detection for the motor compartment and Ex rating. Detachable connection cable with longitudinally watertight cable inlet and bare cable end.
Rexa PRO V08DA-526/EAD0X4-T0035-538-O
EC010733
BA
5.1301. EN-GJL-250
0006065588/00386
Rexa PRO V08DA-526/EAD0X4-T0035-538-O
WILO SE
350
Submersible sewage pump for continuous duty for stationary and portable wet well installation, as well as for stationary dry well installation.
Fully submersible sewage pump for stationary and transportable wet well installation for pumping wastewater, sewage containing faeces (within the scope of validity of (DIN) EN 12050-1) and untreated sewage. Unit made completely of cast iron. The sealing on the fluid and on the motor side is performed by two bidirectional mechanical seals. Surface-cooled motor in three-phase current version with sealing chamber, thermal motor monitoring and leakage detection for the motor compartment and Ex rating. Detachable connection cable with longitudinally watertight cable inlet and bare cable end.
Rexa PRO V08DA-526/EAD0X4-T0035-538-O
EC010733
BA
5.1301. EN-GJL-250
0006065588/00387
Rexa PRO V08DA-526/EAD0X4-T0035-538-O
WILO SE
350
Submersible sewage pump for continuous duty for stationary and portable wet well installation, as well as for stationary dry well installation.
Fully submersible sewage pump for stationary and transportable wet well installation for pumping wastewater, sewage containing faeces (within the scope of validity of (DIN) EN 12050-1) and untreated sewage. Unit made completely of cast iron. The sealing on the fluid and on the motor side is performed by two bidirectional mechanical seals. Surface-cooled motor in three-phase current version with sealing chamber, thermal motor monitoring and leakage detection for the motor compartment and Ex rating. Detachable connection cable with longitudinally watertight cable inlet and bare cable end.
Rexa PRO V08DA-526/EAD0X4-T0035-538-O
EC010733
BA
5.1301. EN-GJL-250
0006065588/00391
Rexa PRO V08DA-526/EAD0X4-T0065-540-O
WILO SE
350
Submersible sewage pump for continuous duty for stationary and portable wet well installation, as well as for stationary dry well installation.
Fully submersible sewage pump for stationary and transportable wet well installation for pumping wastewater, sewage containing faeces (within the scope of validity of (DIN) EN 12050-1) and untreated sewage. Unit made completely of cast iron. The sealing on the fluid and on the motor side is performed by two bidirectional mechanical seals. Surface-cooled motor in three-phase current version with sealing chamber, thermal motor monitoring and Ex rating. Connection cable with longitudinally watertight cable inlet and bare cable end.
Rexa PRO V08DA-526/EAD0X4-T0065-540-O
EC010733
BA
5.1301. EN-GJL-250
0006065588/00392
Rexa PRO V08DA-526/EAD0X4-T0065-540-O
WILO SE
350
Submersible sewage pump for continuous duty for stationary and portable wet well installation, as well as for stationary dry well installation.
Fully submersible sewage pump for stationary and transportable wet well installation for pumping wastewater, sewage containing faeces (within the scope of validity of (DIN) EN 12050-1) and untreated sewage. Unit made completely of cast iron. The sealing on the fluid and on the motor side is performed by two bidirectional mechanical seals. Surface-cooled motor in three-phase current version with sealing chamber, thermal motor monitoring and Ex rating. Connection cable with longitudinally watertight cable inlet and bare cable end.
Rexa PRO V08DA-526/EAD0X4-T0065-540-O
EC010733
BA
5.1301. EN-GJL-250
0006065588/00395
Rexa PRO V08DA-526/EAD0X4-T0045-538-O
WILO SE
350
Submersible sewage pump for continuous duty for stationary and portable wet well installation, as well as for stationary dry well installation.
Fully submersible sewage pump for stationary and transportable wet well installation for pumping wastewater, sewage containing faeces (within the scope of validity of (DIN) EN 12050-1) and untreated sewage. Unit made completely of cast iron. The sealing on the fluid and on the motor side is performed by two bidirectional mechanical seals. Surface-cooled motor in three-phase current version with sealing chamber, thermal motor monitoring and Ex rating. Connection cable with longitudinally watertight cable inlet and bare cable end.
Rexa PRO V08DA-526/EAD0X4-T0045-538-O
EC010733
BA
5.1301. EN-GJL-250
0006065588/00396
Rexa PRO V08DA-526/EAD0X4-T0045-538-O
WILO SE
350
Submersible sewage pump for continuous duty for stationary and portable wet well installation, as well as for stationary dry well installation.
Fully submersible sewage pump for stationary and transportable wet well installation for pumping wastewater, sewage containing faeces (within the scope of validity of (DIN) EN 12050-1) and untreated sewage. Unit made completely of cast iron. The sealing on the fluid and on the motor side is performed by two bidirectional mechanical seals. Surface-cooled motor in three-phase current version with sealing chamber, thermal motor monitoring and Ex rating. Connection cable with longitudinally watertight cable inlet and bare cable end.
Rexa PRO V08DA-526/EAD0X4-T0045-538-O
EC010733
BA
5.1301. EN-GJL-250
圧縮表現を表示 (206 構成可能製品)
オーダー番号0006065588/00383
最終更新日17.09.2025 09:29:41
単位
キーワード

クラフィシケーション

CNS

CNSERPBASE Object Properties

IFC4

IFC4_IFCPUMP Pump

OmniClass 2006

23-60_30_21 23-60 30 21 Pumps

Revit

RVT_METRICMECHANICALEQUIPMENT (Metric) Mechanical Equipment
Family categoryOST_MechanicalEquipment
Family mechanical part typeBreaksInto
Family MEP equipment classificationPump