テキスト
soft-jaw
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
カタログ: 16
138
SCHUNK
(38)
Autogrip Machinery
(19)
Halder
(18)
Printables
(16)
GRESSEL
(8)
KIPP
(8)
norelem
(8)
Xindian Precision
(8)
見つかりませんか?カタログ請求
キーワード: 13
48
機能
38
寸法
137
ファイルタイプ
121
カテゴリ
46
クラフィシケーション
46
証明書
16
フィルター
Soft jaw
Top jaws
3
EH 23190.
Soft jaw from brass
6
EH 23190.
Soft jaw from plastic
6
Adaptix™
Soft Jaw
1
41194-15
Soft jaws, steel for stationary chuck
8
Soft jaws for 3-jaw chucks
-
1
K1838
Soft jaws, steel for stationary chuck
8
Soft jaws
Blockbacke
1
Soft jaw height=22mm
Top jaws
3
Soft jaw horizontal
Top jaws
2
SBM
Soft jaw blanks
38
Soft Jaws - 4 inch V cut
1
Soft Jaws for QUINN 7 in. Self-Adjusting Pliers (TPU)
5
Soft Jaws for Stanley 4" Vice (Model # 83-065)
1
JAWS
3
Gridfinity Tray for Kurt D60 Vise Soft Jaws
2
Magnussen 125mm Vice Soft Jaws
1
EH 23190.
Plain clamp without soft jaw
6
Vice Jaws Soft
1
17000176001
Standard jaws for vices, soft jaw
1
2" vise
1
Compundbow kickstand with soft jaws Bogenstnder mit TPU berzug
4
4 x 2.25 x 1.88 Soft Jaw
1
6 x 2.25 x 1.88 Soft Jaw
1
Mod Vise
3
3W-C(Swing compensation-Type)
4
3W(Swing Type)
4
Quick Jaw-Change(Q)
6
Pin Vises
1
H9010100L
1
SP(Non-Thru-Hole)
5
ASC_127_標準チーク
1
ASC_77_標準チーク
1
H54855L
1
h9010100
1
H90L50
1
H545075
1
H54855
1
H54L26
1
H9010100L
1