필터
3D Search
2D 검색
색상
카탈로그
비교
KO
KR
2D 검색
Sketch the part you are looking for or have a photo described in text form
스케치 검색
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
여기에 파일 저장
또는
파일 선택
클릭 & 붙여넣기
지원되는 파일 형식:
.PNG, .JPG, .JPEG, .WEBP
...
norelem
norelem positions Flexible standard component system
03000 Spring plungers Ball catch, magnetic catch Stops Indexing plungers Cam action indexing plungers, barrel slide bolts Locating pins Locating elements / systems Centring clamps, mandrel collets Ball lock pins Accessories for indexing plungers, cam-action indexing plungers and ball lock pins Slot keys for positioning Parallels & systems Dowels, parallel keys, dowel pin pullers Lateral spring plungers
Spring plungers
03025 - Spring plungers with status sensor, stainless steel
norelem
...
Spring plungers
03025 - Spring plungers with status sensor, stainless steel
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
03025-5101
Vertical Mode
표 확장
기본 카탈로그 언어
EN
Reset filters
1/5
프리뷰 이미지
PREVIEWPERLINE
Order No.
BEST
Material
MATERIAL
version
AUSF
Position of ball
POS [mm]
thread
D [mm]
Diameter
D1 [mm]
Length
L [mm]
spring travel
L1 [mm]
Stroke
H [mm]
Switching contact from stroke H1
SK [mm]
Spring force initial pressure F1 approx. N
F1 [N]
Spring force final pressure F2 approx. N
F2 [N]
Approx. weight
GEW [kg]
Description
BS
RoHS
ROHS
Customs tariff number
ZTN
EAN-Nr. norelem
EAN
1
2
3
4
5
6
03025-5061
stainless steel
opener
0
M 6
2.7
27
3
2
1.2 - 1.6
7
20
0.0320
Infotext
Yes
85365019
4067932113013
03025-5081
stainless steel
opener
0
M 8
4.0
29
3
2
1.2 - 1.8
15
30
0.0370
Infotext
Yes
85365019
4067932113037
03025-5101
stainless steel
opener
0
M 10
4.5
36
4
3
2.2 - 2.8
20
38
0.0430
Infotext
Yes
85365019
4067932113051
03025-5062
stainless steel
Contact maker
0
M 6
2.7
27
3
2
1.2 - 1.6
7
20
0.0320
Infotext
Yes
85365019
4067932113020
03025-5082
stainless steel
Contact maker
0
M 8
4.0
29
3
2
1.2 - 1.8
15
30
0.0370
Infotext
Yes
85365019
4067932113044
03025-5102
stainless steel
Contact maker
0
M 10
4.5
36
4
3
2.2 - 2.8
20
38
0.0430
Infotext
Yes
85365019
4067932113068
압축된 표현 표시(6 구성 가능한 제품)
파트정보
유사파트
Request for quote (RFQ)
norelem
- 03025
주문번호
03025-5101
Shorttext
Spring plungers with status sensor, stainless steel
최근 변경
04.09.2025 15:11:33
단위
키 워드
Accessories
Ball catch
Ball lock pins
Cam action indexing plungers
Centring clamps
Dowels
Flexible
Indexing plungers
Lateral spring plungers
Locating
Parallels
Positioning
Spring plungers
Stops
barrel
collets
dowel pin
elements
keys
locating pins
magnetic catch
parallel keys
positions
pullers
sensor
slide bolts
slot
stainless steel
standard component
status
system
systems
Classifications
CNS
CNSERPBASE Object Properties
Order Number
03025-5101
Maintenance Intervals
Maintenance interval see operating instructions
GTIN-Code
4067932113051
Customs Tariff Number
85365019
RoHS 인증서
Yes
CNSPHYPROP Physical Properties