2D 검색
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
여기에 파일 저장또는
지원되는 파일 형식: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

04050-10

표 확장
EN
1/5
프리뷰 이미지
PREVIEWPERLINE
Order No.
BEST
total length
L [mm]
distance
L1 [mm]
borehole distance
L2 [mm]
Length
L3 [mm]
Length
L4 [mm]
total width
B [mm]
height
H [mm]
slot width
D [mm]
nominal thread diameter
D1 [mm]
borehole distance
A [mm]
Clamping force
F [kN]
Approx. weight
GEW [kg]
Description
BS
RoHS
ROHS
Customs tariff number
ZTN
EAN-Nr. norelem
EAN
End of life
EOL
Standard delivery time
STDLZ
1
2
3
4
5
6
7
8
04050-05
40
18
18
8
1.2
12
8
5.5
M 6
10
3.42
0.0231
Infotext
Yes
84662080
4059495043487
31.12.2099
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
04050-06
50
22
23
10
1.6
16
10
7.0
M 6
12
4.82
0.0495
Infotext
Yes
84662080
4059495043494
31.12.2099
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
04050-08
63
28
29
12
2.0
20
12
9.0
M 8
16
8.77
0.0917
Infotext
Yes
84662080
4059495043500
31.12.2099
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
04050-10
80
36
36
16
2.5
25
16
11.0
M 10
20
13.90
0.1988
Infotext
Yes
84662080
4059495043517
31.12.2099
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
04050-12
100
45
45
20
3.0
32
20
14.0
M 12
25
20.20
0.3999
Infotext
Yes
84662080
4059495043524
31.12.2099
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
04050-14
125
57
56
25
4.0
40
25
16.0
M 14
32
27.60
0.7968
Infotext
Yes
84662080
4059495043531
31.12.2099
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
04050-16
160
72
72
32
5.0
50
30
18.0
M 16
40
37.80
1.5680
Infotext
Yes
84662080
4059495043548
31.12.2099
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
04050-20
200
90
90
40
6.0
60
30
22.0
M 20
50
58.80
2.3470
Infotext
Yes
84662080
4059495043555
31.12.2099
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
압축된 표현 표시(8 제품)

Classifications

CNS

CNSERPBASE Object Properties
CNSPHYPROP Physical Properties