필터
3D Search
2D 검색
색상
카탈로그
비교
KO
KR
2D 검색
Sketch the part you are looking for or have a photo described in text form
스케치 검색
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
여기에 파일 저장
또는
파일 선택
클릭 & 붙여넣기
지원되는 파일 형식:
.PNG, .JPG, .JPEG, .WEBP
...
norelem
norelem transports Material handling and transport
90000 Oval bellows suction cup, Bellows suction cups, round, Oval flat suction cup, Round flat suction cups, Vacuum generator, Suction cup accessories
Bellows suction cups, round
90037 - Bellows suction cups, round, 1.5 folds with separate fastening
norelem
...
Bellows suction cups, round
90037 - Bellows suction cups, round, 1.5 folds with separate fastening
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
90037-0221
Vertical Mode
표 확장
기본 카탈로그 언어
EN
Reset filters
1/5
프리뷰 이미지
PREVIEWPERLINE
Order No.
BEST
Material
MATERIAL
Form
FORM
diameter
D [mm]
diameter
D1 [mm]
diameter
D3 [mm]
diameter
D4 [mm]
stroke
S [mm]
Distance
T [mm]
height
H [mm]
F1 [N]
F2 [N]
Series
BR
R convex min.
RKONVEX
Suitable mounting
PASSBEF
Internal volume
INNENV [cm3]
Approx. weight
GEW [kg]
Description
BS
RoHS
ROHS
Customs tariff number
ZTN
EAN-Nr. norelem
EAN
1
2
3
4
5
6
7
8
9
10
11
12
90037-0111
NBR
B
11
4
10
12.2
5.5
9
16.0
1.7
0.9
VSA
10
90100-11181/-12181
0.225
0.0010
Infotext
Yes
40169997
4067932122374
90037-0131
NBR
B
13
4
10
14.0
5.0
9
16.0
2.5
1.3
VSA
13
90100-11181/-12181
0.420
0.0010
Infotext
Yes
40169997
4067932122381
90037-0161
NBR
B
16
4
10
17.3
8.5
9
19.0
2.7
1.3
VSA
20
90100-11181/-12181
0.750
0.0013
Infotext
Yes
40169997
4067932122398
90037-0181
NBR
B
18
4
10
18.0
5.0
9
16.5
4.4
2.2
VSA
25
90100-11181/-12181
0.760
0.0015
Infotext
Yes
40169997
4067932122404
90037-0191
NBR
B
19
4
10
20.0
5.0
9
16.0
5.6
2.8
VSA
30
90100-11181/-12181
1.150
0.0017
Infotext
Yes
40169997
4067932122411
90037-0221
NBR
B
22
4
10
24.0
8.0
9
19.0
6.1
3.1
VSA
25
90100-11181/-12181
1.400
0.0021
Infotext
Yes
40169997
4067932122428
90037-0241
NBR
B
24
4
10
25.0
12.0
9
23.0
7.9
4.0
VSA
20
90100-11181/-12181
3.150
0.0029
Infotext
Yes
40169997
4067932122435
90037-0251
NBR
C
25
8
16
30.0
6.0
13
25.0
10.8
5.4
VSA
30
90100-11181/-12181
3.900
0.0046
Infotext
Yes
40169997
4067932122442
90037-0331
NBR
C
33
8
18
36.2
11.0
13
27.5
13.9
6.9
VSA
40
90100-11141-12141
4.750
0.0070
Infotext
Yes
40169997
4067932122459
90037-0431
NBR
C
43
8
18
46.0
12.5
13
28.0
20.2
10.1
VSA
60
90100-11141-12141
9.250
0.0120
Infotext
Yes
40169997
4067932122466
90037-0531
NBR
C
53
8
18
59.0
15.0
13
34.0
42.6
21.3
VSA
75
90100-11141-12141
26.250
0.0209
Infotext
Yes
40169997
4067932122473
90037-0631
NBR
C
63
8
18
67.0
15.0
13
34.0
59.2
29.6
VSA
75
90100-11141-12141
39.000
0.0250
Infotext
Yes
40169997
4067932122480
압축된 표현 표시(12 제품)
파트정보
유사파트
Request for quote (RFQ)
norelem
- 90037
주문번호
90037-0221
Shorttext
Bellows suction cups, round, 1.5 folds with separate fastening
최근 변경
04.09.2025 15:19:46
단위
키 워드
Accessories
Bellows
Material handling
Oval flat
Round flat
Vacuum generator
fastening
folds
oval
round
separate
suction cup
suction cups
transport
transports
Classifications
CNS
CNSERPBASE Object Properties
Order Number
90037-0221
Maintenance Intervals
Maintenance interval see operating instructions
GTIN-Code
4067932122428
RoHS 인증서
Yes
Customs Tariff Number
40169997
CNSPHYPROP Physical Properties