2D 검색
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
여기에 파일 저장또는
지원되는 파일 형식: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

18666 SEA-GS-7

표 확장
1/5
Part Number
TNR
Type
TYP
유효 기간
INFO
중량
CNSMASSEXACT [kg]
GTIN
REACH information available
REACH
REACH SVHCs > 0,1%
REACHSVHC
REACH CAS-Nr.
REACHHAZSUBS
REACH SCIP-ID
REACHSCIP
REACH last update (DD.MM.YYYY)
REACHVALDATE
1
2
3
4
5
6
7
8
9
10
192009
SEA-3GS-M8-S
2025-06-30
0.0060
4052568043674
Yes
Yes
7439-92-1
4aa75133-87db-45f6-b760-f6487d09ffc1
05.03.2025
192008
SEA-4GS-7-2,5
2025-06-30
0.0180
4052568043667
Yes
Yes
7439-92-1
4aa75133-87db-45f6-b760-f6487d09ffc1
05.03.2025
192010
SEA-5GS-11-DUO
2025-06-30
0.0240
4052568043681
Yes
Yes
7439-92-1
4aa75133-87db-45f6-b760-f6487d09ffc1
05.03.2025
18779
SEA-GS-11-DUO
2025-06-30
0.0240
4052568022372
Yes
Yes
7439-92-1
4aa75133-87db-45f6-b760-f6487d09ffc1
05.03.2025
18666
SEA-GS-7
2025-06-30
0.0170
4052568022303
Yes
Yes
7439-92-1
4aa75133-87db-45f6-b760-f6487d09ffc1
05.03.2025
18778
SEA-GS-9
2025-06-30
0.0180
4052568022365
Yes
Yes
7439-92-1
4aa75133-87db-45f6-b760-f6487d09ffc1
05.03.2025
525928
SEA-GS-HAR-4POL
2023-06-30
0.0115
4052568046651
Yes
No
-
-
-
18696
SEA-GS-M8
2025-06-30
0.0090
4052568022327
Yes
Yes
7439-92-1
4aa75133-87db-45f6-b760-f6487d09ffc1
05.03.2025
185498
SEA-M12-4WD-PG7
2018-06-30
0.0300
4052568014537
Yes
No
-
-
-
175487
SEA-M12-5GS-PG7
2025-06-30
0.0215
4052568037888
Yes
Yes
7439-92-1
4aa75133-87db-45f6-b760-f6487d09ffc1
05.03.2025
압축된 표현 표시(10 제품)
주문번호18666
Shorttext플러그
최근 변경04.12.2025 22:50:47
단위

Classifications

기능별

BYFUNC_CONNECTING 연결

CNS

CNSERPBASE Object Properties
CNSPHYPROP Physical Properties

ECLASS 14.0

27-44-01-90 산업용 커넥터(지정되지 않음)
제조업체 이름Festo
51-07-02-92 커넥터/피팅(공압, 액세서리)

ECLASS 10.1

27-44-01-90 Industry connector (unspecified)
Manufacturer nameFesto
27-29-43-22 전기 연결기 기술 (악세서리, 기체역학)

ECLASS 9.1

27-44-01-90 Industry connector (unspecified)
Manufacturer nameFesto
27-29-92-22 전기 연결기 기술 (악세서리, 기체역학)

ECLASS 7.1

27-44-01-90 Industry connector (unclassified)
Manufacturer nameFesto
27-29-92-22 Electrical connector technology (accessory, pneumatics)

ECLASS 7.0

27-29-92-22 Electrical connector technology (accessory, pneumatics)
Manufacturer nameFesto

ECLASS 6.2

27-29-92-22 Electrical connector technology (accessory, pneumatics)
Manufacturer nameFesto

ECLASS 6.1

27-29-92-22 Electrical connector technology (accessory, pneumatics)
Manufacturer nameFesto

ECLASS 5.1

27-29-92-22 Electrical connector technology (accessory, pneumatics)
Manufacturer's nameFesto

ECLASS 5.0

27-29-92-22 22

Standards

EN-6x-61x-EN 61984 EN 61984