텍스트
슈나이더
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
카탈로그: 196
55 266
STRACK
(11 867)
Intercom
(7134)
Steinel Normalien
(4155)
Gates Tube Fittings
(3727)
OSG
(3058)
Kerb-Konus
(2554)
LIDECO
(1901)
FIBRO
(1900)
찾을 수 없습니까? 카탈로그 요청
키 워드: 781
8452
강화
2176
기능
7436
배송 국가/지역
184
측정
54 983
파일형식
54 623
카테고리
26 197
Classifications
26 199
표준파트
19 850
인증서
2541
필터
슈나이더
슈나이더는 빌딩 및 인프라 자동화 분야의 글로벌 리더입니다. 이 회사는 전기 장비, 배전, 빌딩 자동화, 보안 및 통신을 위한 통합 솔루션을 제공합니다. 슈나이더는 고객의 요구 사항을 충족하고 설비의 신뢰성, 안전성 및 효율성을 높이는 맞춤형 솔루션을 제공합니다.
Keywords
슈나이더
검색결과 최적화를 위한 팁
Bag Cutter FX for Profiles 40 / 45, Slot 8 / 10
3
Bag Cutter FX for Square Holes 9 x 9 (8.7 x 8.7)
1
Bag Cutter FX for Tubes D28 / D30
1
Fiber cutter
1
PAN-V0S
배관 절단기
5
TCK
튜브커터
1
PFCAT, PFCATS
절단기
2
TKS
Double Layer Tube Stripper
4
SATC
광섬유 케이블 절단기
1
ZRS
파이프 및 배관 절단기
1
Cutting Bush
3
Cutting Bush with Shank
1
201.39.
Fine blanking die set
5
2239.
Punch, stepped, rectangular, ~DIN 9861
9
2249.
Punch, stepped, slot, ~ DIN 9861
9
2210.
Punch, stepped, round, ~DIN 9844
8
221.
Punch DIN 9844, Shape B
182
270.
Punch similar to DIN 9844, Shape A
75
2200.
Punch, blank, DIN 9844
8
269.
Punch with ejector pin, stepped, long point
7
2231.
Punch, stepped, rectangular, ISO 8020
11
230.
Punch without head, square / rectangular, Shape A
11
231.
Punch with head, square / rectangular, Shape B
11
2284.3.
Punch with tapered head, DIN 5118 Shape A
57
2716.
Punch with tapered head, stepped, round, with ejector pin, ~DIN 5118 Sha...
7
2602.
Matrix without collar, cylindrical
8
2612.
Matrix with collar, cylindrical
8
2616.
Matrix without shoulder, round, ISO 8977
13
2617.
Matrix with shoulder, round, ISO 8977
13
2626.
Matrix without shoulder, square, ISO 8977
10
2627.
Matrix with shoulder, square, ISO 8977
11
2636.
Matrix without shoulder, rectangular, ISO 8977
10
2637.
Matrix with shoulder, rectangular, ISO 8977
11
2646.
Matrix without shoulder, slot, ISO 8977
10
2647.
Matrix with shoulder, slot, ISO 8977
11
2657.
Matrix with shoulder, rectangle with radiussed corners, ISO 89...
11
2656.
Matrix without shoulder, rectangle with radiussed corners, ISO 89...
10
2615.
Matrix without shoulder, round, Automotive Standard
18
2605.
Matrix without shoulder, blank, Automotive Standard
18
2625.
Matrix without shoulder, square, Automotive Standard
18
2635.
Matrix without shoulder, rectangular, Automotive Standard
18
2645.
Matrix without shoulder, slot, Automotive Standard
18
2655.
Matrix without shoulder, rectangle with radiused corners, Automotive Sta...
18
2192.50.
Self-tapping screw DIN 7516
1
268.
Punch with ejector pin, stepped, short point
8
2731.
Punch, stepped, rectangular, with ejector pin, ISO 8020
9
2706.
Punch with tapered head, blank, with ejector pin, DIN 5118 Shap...
7
260.
Matrix without collar, DIN 9845 Shape A
11
2607.
Matrix with shoulder, blank, ISO 8977
13
2480.00.27.11.01
Cutting ring screw connection - pipe 24° conus micro
1