Filter
3D Search
2D search
Farge
Kataloger
Sammenligning
NO
2D search
Sketch the part you are looking for or have a photo described in text form
Skissesøk
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Lagre filen her
eller
Valg av fil
Click & Paste
Filformater som støttes:
.PNG, .JPG, .JPEG, .WEBP
...
JW Winco
2.0 Clamping parts
2.2 Tensioning, clamping with knobs
Star Knobs
FSK Plastic Five-Lobed Knobs, with Steel Tapped Through Insert
FSK - Four-Prong Knobs
JW Winco
...
Star Knobs
FSK Plastic Five-Lobed Knobs, with Steel Tapped Through Insert
FSK - Four-Prong Knobs
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
Four-Prong Knob FSK-2.25-5/16x18-A
Vertical Mode
Expand Table
Preferred catalog language
EN
Reset filters
1/5
WINCO PARTNUMBER
PARTNUMBER
D1 [INCH]
Thread
D2 [INCH]
H1 [INCH]
D3 [INCH]
H2 [INCH]
Weight
WEIGHT [kg]
US-Customs Tariff Number
CTN
ROHS
Product details
INFOWINCO
1
2
3
4
5
6
7
FSK-2.25-1/4x20-A
2.25
1/4x20
0.78
0.84
0.28
0.0140
3926.9
YES
Product details
FSK-2.25-1/4x20-N
2.25
1/4x20
0.78
0.84
0.28
0.0190
3926.9
YES
Product details
FSK-2.25-5/16x18-A
2.25
5/16x18
0.78
0.84
0.28
0.0160
3926.9
YES
Product details
FSK-2.25-5/16x18-N
2.25
5/16x18
0.78
0.84
0.28
0.0190
3926.9
YES
Product details
FSK-2.25-3/8x16-A
2.25
3/8x16
0.78
0.84
0.28
0.0180
3926.9
YES
Product details
FSK-2.25-3/8x16-N
2.25
3/8x16
0.78
0.84
0.28
0.0180
3926.9
YES
Product details
FSK-2.25-3/8x24-A
2.25
3/8x24
0.78
0.84
0.28
0.0000
3926.9
YES
Product details
Vis komprimert visning (7 produkter)
Informasjon om deler
Lignende deler
Request for quote (RFQ)
JW Winco
- FSK
Order number
FSK-2.25-5/16x18-A
Shorttext
Four-Prong Knobs
Siste endring
19.12.2025 09:11:28
Enhet
Nøkkelord
Insert
Plastic
Star knobs
Steel
Tapped Through
Tensioning
clamping
knobs
parts
Klassifiseringer
By Functionality
BYFUNC_FASTENING Fastening
BYFUNC_SCREWING Screwing
BYFUNC_CONTROLING Controling
CNS
CNSERPBASE Object Properties
CNSPHYPROP Physical Properties
ECLASS 14.0
23-01-01-02 Palm grip
ECLASS 6.0
23-01-01-02 Palm grip