Sketch the part you are looking for or have a photo described in text form
Skissesøk
Create a simple sketch to find similar parts
Create image description with AI
Drag and drop file here, browseor
Filformater som støttes: .PNG, .JPG, .JPEG, .WEBP
Kataloger: 576
144 847
Ikke funnet? Be om katalog
Nøkkelord: 1022
4543
Enrichments
20 498
Functionalities
2850
Delivery countries/regions
1500
Enheter
144 755
File types
142 657
Kategorier
15 339
Klassifiseringer
15 339
Standarder
2358
Certificates
2199
Filter
Configurations
Configurations are arrangements or arrangements of elements or components in a particular system or device. Typically, a configuration is used to achieve a specific result or functionality. In the engineering industry, configurations are often used to create specific types of machines or devices. BIM configurations can be used to define the position, size, shape, and arrangement of objects in a BIM model. TGA configurations are often used to define the position, size, shape, and arrangement of components in a TGA model. Electrical configurations are often used to define the position, size, shape, and arrangement of components in an electrical system or device.