Wyszukiwanie 2D
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Zapisz plik tutajlub
Obsługiwane formaty plików: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

K1630.511

Expand Table
EN
1/5
Podgląd obrazu
PREVIEWPERLINE
Order No.
BESTKIPPUSA
width
B [mm]
width
B1 [mm]
width
B2 [mm]
height
H [mm]
Length
L [mm]
Length
L1 [mm]
Length
L2 [mm]
slot width
NUTB [mm]
Angle
W [mm]
Approx. weight
GEW [kg]
Description
BS
RoHS
ROHS
Zolltarifnummer USA
ZTNUSA
EAN-Nr. Kipp
EAN
End of life
EOL
Standardlieferzeit
STDLZ
Betriebs- und Wartungshinweise
WARTUNG
1
K1630.511
88
51
14.2
40
46.1
36
10.1
8
-45
0.0896
Infotext
Yes
4059245507382
31.12.2099
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
Maintenance interval see operating instructions
Pokaż skompresowany wyświetlacz (1 konfigurowalny produkt)
kolejny numerK1630.511
ShorttextAdapter plastic, antistatic for profile slot, swivelling
Ostatnia aktualizacja02.08.2025 21:59:10
Urządzenie

Klasyfikacje

By Functionality

BYFUNC_CLOSING Closing

CNS

CNSERPBASE Object Properties
CNSPHYPROP Physical Properties

ECLASS 14.0

21-13-20-16 Korek (normalia, produkcja narzędzi)

ETIM 10.0

EC011049 Terminal plug