Wyszukiwanie 2D
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Zapisz plik tutajlub
Obsługiwane formaty plików: .PNG, .JPG, .JPEG, .WEBP
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

K2405.706

Expand Table
EN
Order No.
BESTKIPPUSA
Materials
MATERIAL
version
BENENNUNG
passend für Innengewinde D1
D1 [mm]
United Nations Standard Products and Services code
UNSPSC [mm]
Approx. weight
GEW [kg]
Description
BS
RoHS
ROHS
Customs tariff number USA
ZTNUSA
EAN-Nr. Kipp
EAN
End of life
EOL
Standardlieferzeit
STDLZ
Operating and maintenance instructions
WARTUNG
1
2
3
4
5
6
K2405.6
plastic
Einbauwerkzeug
-
27112806
1.8000
Infotext
Yes
82051000
4067721019960
31.12.2099
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
Maintenance interval see operating instructions
K2405.705
Tool steel
Aufsatz
M5
27112806
0.0600
Infotext
Yes
82079075
4067721019977
31.12.2099
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
Maintenance interval see operating instructions
K2405.706
Tool steel
Aufsatz
M6
27112806
0.0600
Infotext
Yes
82079075
4067721019984
31.12.2099
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
Maintenance interval see operating instructions
K2405.708
Tool steel
Aufsatz
M8
27112806
0.0600
Infotext
Yes
82079075
4067721019991
31.12.2099
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
Maintenance interval see operating instructions
K2405.710
Tool steel
Aufsatz
M10
27112806
0.0600
Infotext
Yes
82079075
4067721020003
31.12.2099
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
Maintenance interval see operating instructions
K2405.712
Tool steel
Aufsatz
M12
27112806
0.0600
Infotext
Yes
82079075
4067721020010
31.12.2099
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
Maintenance interval see operating instructions
Pokaż widok skompresowany (6 produktów)
kolejny numerK2405.706
ShorttextPneumatic installation tools for threaded inserts
Ostatnia aktualizacja04.09.2025 09:10:42

Klasyfikacje

CNS

CNSPHYPROP Physical Properties
CNSERPBASE Object Properties