Procura 2D
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Guardar o ficheiro aquiou
Formatos de ficheiro suportados: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

K0984.010060022

Expand Table
EN
1/5
Pré-visualizar imagem
PREVIEWPERLINE
Order No.
BESTKIPPUSA
rotation angle
W [°]
Form
FORM
Material
MATERIAL
width
A [mm]
Length
B [mm]
diameter
D [mm]
diameter
D1 [mm]
Approx. weight
GEW [kg]
Description
BS
RoHS
ROHS
Customs tariff number USA
ZTNUSA
EAN-Nr. Kipp
EAN
End of life
EOL
Standard delivery time
STDLZ
Betriebs- und Wartungshinweise
WARTUNG
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
K0984.010070012
0
A
shaft steel
12.0
70
10
6
0.0418
Infotext
Yes
4059245190614
31.12.2099
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
Maintenance interval see operating instructions
K0984.013080012
0
A
shaft steel
15.5
80
13
8
0.0819
Infotext
Yes
4059245190638
31.12.2099
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
Maintenance interval see operating instructions
K0984.016100012
0
A
shaft steel
20.0
100
16
10
0.1643
Infotext
Yes
4059245190652
31.12.2099
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
Maintenance interval see operating instructions
K0984.016120012
0
A
shaft steel
20.0
120
16
11
0.1982
Infotext
Yes
4059245190676
31.12.2099
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
Maintenance interval see operating instructions
K0984.018135012
0
A
shaft steel
22.0
135
18
12
0.2765
Infotext
Yes
4059245190690
31.12.2099
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
Maintenance interval see operating instructions
K0984.020150012
0
A
shaft steel
25.0
150
20
13
0.3829
Infotext
Yes
4059245190713
31.12.2099
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
Maintenance interval see operating instructions
K0984.020180012
0
A
shaft steel
25.0
180
20
14
0.4672
Infotext
Yes
4059245190737
31.12.2099
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
Maintenance interval see operating instructions
K0984.023200012
0
A
shaft steel
28.5
200
23
16
0.6874
Infotext
Yes
4059245190751
31.12.2099
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
Maintenance interval see operating instructions
K0984.008040022
0
A
shaft brass
9.7
40
8
5
0.0151
Infotext
Yes
4059245190560
31.12.2099
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
Maintenance interval see operating instructions
K0984.008050022
0
A
shaft brass
9.7
50
8
5
0.0188
Infotext
Yes
4059245190584
31.12.2099
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
Maintenance interval see operating instructions
K0984.010060022
0
A
shaft brass
12.7
60
10
6
0.0369
Infotext
Yes
4059245190607
31.12.2099
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
Maintenance interval see operating instructions
K0984.010070022
0
A
shaft brass
12.0
70
10
6
0.0428
Infotext
Yes
4059245190621
31.12.2099
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
Maintenance interval see operating instructions
K0984.013080022
0
A
shaft brass
15.5
80
13
8
0.0828
Infotext
Yes
4059245190645
31.12.2099
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
Maintenance interval see operating instructions
K0984.016100022
0
A
shaft brass
20.0
100
16
10
0.1658
Infotext
Yes
4059245190669
31.12.2099
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
Maintenance interval see operating instructions
K0984.016120022
0
A
shaft brass
20.0
120
16
11
0.2009
Infotext
Yes
4059245190683
31.12.2099
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
Maintenance interval see operating instructions
K0984.018135022
0
A
shaft brass
22.0
135
18
12
0.2809
Infotext
Yes
4059245190706
31.12.2099
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
Maintenance interval see operating instructions
K0984.020150022
0
A
shaft brass
25.0
150
20
13
0.3901
Infotext
Yes
4059245190720
31.12.2099
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
Maintenance interval see operating instructions
K0984.020180022
0
A
shaft brass
25.0
180
20
14
0.4711
Infotext
Yes
4059245190744
31.12.2099
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
Maintenance interval see operating instructions
K0984.023200022
0
A
shaft brass
28.5
200
23
16
0.6971
Infotext
Yes
4059245190768
31.12.2099
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
Maintenance interval see operating instructions
Mostrar ecrã comprimido (29 de produtos configuráveis)
Número de encomendaK0984.010060022
ShorttextHinges weldable
Última alteração02.08.2025 22:00:18
Unidade
Palavras-chave:

Classificações

CNS

CNSERPBASE Object Properties
CNSPHYPROP Physical Properties