2D Поиск
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Перетащите файл сюдаили
Поддерживаемые форматы файлов: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

01127-1005050

Развернуть таблицу
EN
1/5
Предпросмотр
PREVIEWPERLINE
Order No.
BEST
Material
MATERIAL
Length
L [mm]
Length
L2 [mm]
height
H [mm]
height
H3 [mm]
number of grid holes
ANZAHL
Weight ca.
GEW [kg]
Description
BS
RoHS
ROHS
Customs tariff number
ZTN
EAN-Nr. norelem
EAN
Standard delivery time
STDLZ
End of life
EOL
1
2
3
4
01127-1004040
Grey cast iron GJL 300
400
350
40
370
5
46.000
Infotext
Yes
84662020
4059495512907
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
31.12.2099
01127-1005050
Grey cast iron GJL 300
500
450
40
470
7
72.000
Infotext
Yes
84662020
4059495512914
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
31.12.2099
01127-1006363
Grey cast iron GJL 300
630
580
40
600
7
114.000
Infotext
Yes
84662020
4059495512921
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
31.12.2099
01127-1008080
Grey cast iron GJL 300
800
750
50
770
7
232.000
Infotext
Yes
84662020
4059495512938
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
31.12.2099
Показать сжатый показ (4 продукта)
Идентификационный номер01127-1005050
ShorttextInterchangeable subplates, grey cast iron, with pre-machined clamping faces
Последнее изменение04.09.2025 15:11:13
Единица

Классификации

CNS

CNSERPBASE Object Properties
CNSPHYPROP Physical Properties